eo_logo
 
Product added to cart

Nikon Rubber Eyeguard for C-W 10X,15X, 20X Series SMZ Stereo Microscope Eyepieces

See More by Nikon
#91-426 Nikon Rubber Eyeguard for C-W 10X,15X, 20X Series SMZ Stereo Microscope Eyepieces

#91-426 Nikon Rubber Eyeguard for C-W 10X,15X, 20X Series SMZ Stereo Microscope Eyepieces

×
Stock #91-426 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,805
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,805 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MXA25008
Type:
Accessory
Manufacturer:
Nikon

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
China
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

Technical Information

Nikon SMZ-745 Binocular Zoom Stereo Microscope Body, 0.67x - 5X -WD 115mm and #91-438/#91-439
Nikon SMZ-745 Binocular Zoom Stereo Microscope Body, 0.67x - 5X -WD 115mm and #91-438/#91-439
Nikon SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount and #91-438/#91-439
Nikon SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount and #91-438/#91-439

Nikon SMZ745 and SMZ745T Accessory Compatibility

Microscope Body (One Required)
Description Stock No.
SMZ-745 Binocular Zoom Stereo Microscope Body #91-419
SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount #91-420
Stands (One Required)
Description Stock No. Required Accessories
C-PSN Plain Microscope Stand with Focus Mount #91-438 #91-434 (Only when using 0.5X Objective)
C-LEDS Episcopic & Diascopic (Hybrid) LED Stand with Focus Mount #91-436 #91-434, #91-437 (Only when using 0.5X Objective)
C-PSCN Compact Stand with Focus Mount #91-439 #91-434 (Only when using 0.5X Objective)
C-DS Brightfield Diascopic Illumination Stand with Focusing Mount #91-440 #91-441, #91-442 and #91-434 (Only when using 0.5X Objective)
P-PS32 Plain Column Stand #91-444 #91-435, #91-448 (Only when using 0.5X or 0.7X Objectives)
P-DSL32 LED Diascopic Illumination Stand #91-445 #91-442, #91-435, #91-448 and #91-437 (Only when using 0.5X or 0.7X Objectives)
Eyepieces (Two Required)
Description Stock No.
C-W 10X/22 Widefield Microscope Eyepiece #91-422
C-W 15X/16 Widefield Microscope Eyepiece #91-423
C-W 20X/12.5 Widefield Microscope Eyepiece #91-424
C-W 30X/7 Widefield Microscope Eyepiece #91-425
Compatible Objectives (Optional)
Description Stock No.
G-AL 0.29X Auxiliary Objective Lens #91-429
G-AL 0.5X Auxiliary Objective Lens #91-430
G-AL 0.7X Auxiliary Objective Lens #91-431
G-AL 1.5X Auxiliary Objective Lens #91-432
G-AL 2X Auxiliary Objective Lens #91-433
Optional Accessories
Description Stock No.
Microscope Dust Cover #91-421
Replacement Rubber Eyeguard for C-W Series SMZ Stereo Microscope Eyepieces #91-426
C-FMAN Coarse Focus Mount  #91-449
C-FMBN Focus Mount B with 15.8mm post for Bonder Arm #91-450
SMZ745 Zoom Stereo Microscope Kit with Dual 10X/22 Eyepieces and Plain Stand #91-451 (Includes #91-419, #91-422 (2pct) and #91-438)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin