eo_logo
 
Product added to cart

Nikon C-FMBN Bonder Arm Mount with 5/8" Mounting Post for SMZ Series Stereo Microscopes

See More by Nikon
#91-450 Nikon C-FMBN Bonder Arm Mount with 5/8

#91-450 Nikon C-FMBN Bonder Arm Mount with 5/8" Mounting Post for SMZ Series Stereo Microscopes

×
Stock #91-450 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹43,861
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹43,861 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MND44011
Type:
Focus Mount
Manufacturer:
Nikon

Physical & Mechanical Properties

Weight (kg):
0.8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
China
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • 7.5X Zoom and Long 115mm Working Distance
  • Binocular and Trinocular Options Available
  • Microscope Includes SMZ745 body, Eyepieces, and Basic Stand

Nikon SMZ745 Stereo Microscopes feature a 7.5X zoom magnification and a long 115mm working distance providing reliable performance for industrial and biomedical inspection applications. Designed with a total reflection prism, these microscopes deliver brighter images with improved contrast, ensuring clear visualization of fine details. The anti-mold design enables dependable operation in environments with elevated temperature and humidity, extending product longevity in demanding conditions. Nikon SMZ745 Stereo Microscopes are available as individual components and accessories, or as a ready-to-use microscope system that includes a SMZ-745 body, a pair of 10x Eyepieces, and a plain stand. The SMZ-745T is a trinocular design that allows for a camera to be mounted to the attached 0.55x C-Mount adapter, permitting digital viewing and data collection. 

Note: Please see the Technical Information and Nikon Microscope Compatibility Table below for help configuring a complete microscope system.

Technical Information

Nikon SMZ-745 Binocular Zoom Stereo Microscope Body, 0.67x - 5X -WD 115mm and #91-438/#91-439
Nikon SMZ-745 Binocular Zoom Stereo Microscope Body, 0.67x - 5X -WD 115mm and #91-438/#91-439
Nikon SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount and #91-438/#91-439
Nikon SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount and #91-438/#91-439

Nikon SMZ745 and SMZ745T Accessory Compatibility

Microscope Body (One Required)
Description Stock No.
SMZ-745 Binocular Zoom Stereo Microscope Body #91-419
SMZ-745T Trinocular Zoom Sterio Microscope Body with 0.55x C-Mount #91-420
Stands (One Required)
Description Stock No. Required Accessories
C-PSN Plain Microscope Stand with Focus Mount #91-438 #91-434 (Only when using 0.5X Objective)
C-LEDS Episcopic & Diascopic (Hybrid) LED Stand with Focus Mount #91-436 #91-434, #91-437 (Only when using 0.5X Objective)
C-PSCN Compact Stand with Focus Mount #91-439 #91-434 (Only when using 0.5X Objective)
C-DS Brightfield Diascopic Illumination Stand with Focusing Mount #91-440 #91-441, #91-442 and #91-434 (Only when using 0.5X Objective)
P-PS32 Plain Column Stand #91-444 #91-435, #91-448 (Only when using 0.5X or 0.7X Objectives)
P-DSL32 LED Diascopic Illumination Stand #91-445 #91-442, #91-435, #91-448 and #91-437 (Only when using 0.5X or 0.7X Objectives)
Eyepieces (Two Required)
Description Stock No.
C-W 10X/22 Widefield Microscope Eyepiece #91-422
C-W 15X/16 Widefield Microscope Eyepiece #91-423
C-W 20X/12.5 Widefield Microscope Eyepiece #91-424
C-W 30X/7 Widefield Microscope Eyepiece #91-425
Compatible Objectives (Optional)
Description Stock No.
G-AL 0.29X Auxiliary Objective Lens #91-429
G-AL 0.5X Auxiliary Objective Lens #91-430
G-AL 0.7X Auxiliary Objective Lens #91-431
G-AL 1.5X Auxiliary Objective Lens #91-432
G-AL 2X Auxiliary Objective Lens #91-433
Optional Accessories
Description Stock No.
Microscope Dust Cover #91-421
Replacement Rubber Eyeguard for C-W Series SMZ Stereo Microscope Eyepieces #91-426
C-FMAN Coarse Focus Mount  #91-449
C-FMBN Focus Mount B with 15.8mm post for Bonder Arm #91-450
SMZ745 Zoom Stereo Microscope Kit with Dual 10X/22 Eyepieces and Plain Stand #91-451 (Includes #91-419, #91-422 (2pct) and #91-438)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin