Line Scan Cameras
Line scan cameras capture one line of pixels at a time rather than acquiring an entire frame simultaneously. As an object moves past the camera, each captured line is combined to create a continuous, high-resolution image. This imaging method is particularly well suited for continuous web inspection, cylindrical objects, and high-speed production lines, where the field of view or throughput limitations of conventional area scan cameras may make line scan imaging the preferred solution.
Line scan systems are ideal for inspecting long or moving objects while maintaining exceptional resolution and consistent image quality. Typical applications include web inspection, print quality verification, food and pharmaceutical inspection, railroad and lumber inspection, and other high-speed manufacturing processes.
Teledyne Imaging DALSA Linea2 5GigE Line Scan Cameras
- Color and Multispectral Options Available
- Line Rates of 32 or 40kHz
- Simple Integration with 5Gbase-T (5GigE) Ethernet Connectivity
- 4k Resolution Option Available
Teledyne DALSA Linea GigE Line Scan Cameras
- Line Rates from 13 – 52kHz
- 2k, 4k, or 8k Resolution Options Available
- Simple Integration with Gigabit Ethernet Connectivity
- Teledyne TurboDrive™ Enabled
- Monochrome and Color Options Available
Teledyne Imaging DALSA Linea Lite GigE Line Scan Cameras
- Compact 46 x 46mm Form Factor
- Line Rates from 12.5 – 50kHz
- 2k, 4k, or 8k Resolution Options Available
- Simple Integration with Gigabit Ethernet Connectivity
- Teledyne TurboDrive™ Enabled
- Monochrome and Color Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, Ground Floor, 315 work avenue, 80 Feet Rd, HAL 3rd Stage, Colony New 515, Indiranagar, Bengaluru, Karnataka India 560075
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®