Edmund Optics® Florida Manufactured Products
The Edmund Optics® Laser Optics Center, located in Florida, manufactures a wide range of optical components with high laser damage threshold and laser crystal coatings from the UV to the far IR. This expands Edmund Optics’ laser optics manufacturing capabilities across crystal and glass fabrication, polishing, metrology, high laser damage threshold and diamond-like carbon coatings, inspection, and testing. Learn more here!
For more information on our custom and volume Laser Optics capabilities, view our Laser Optics Manufacturing page!
Low GDD Dielectric Ultrafast Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- GDD as Low as ±20fs2 at Design Wavelength Range
- Greater than 99.9% Reflectivity
- Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
Nd:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Up to 99.9% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Induced Damage Threshold Specifications
- 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Yb:YAG Laser Line Mirrors Also Available
Low Cost Laser Line Mirrors
New- >97% Reflectivity at Design Wavelength
- Up to λ/10 Surface Accuracy
- Excellent Cost to Performance Ratio
- Designs for Nd:YAG, Yb:YAG, and Diode Lasers
Yb:YAG Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
- Guaranteed High Laser Damage Thresholds
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- TECHSPEC® Laser Mirror Substrates and TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
Concave Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Focusing Laser Light
- >99.8% Reflectivity at Center Wavelength
- High Thermal Stability Fused Silica Substrates
λ/10 Laser Line Coated Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 10-5 Surface Quality
- Damage Thresholds at Design Wavelengths
- Diameters from 12.5 to 76.2mm Available
- Uncoated Substrates Available
Nd:YAG Harmonic Separators
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Used to Separate Nd:YAG Harmonic Wavelengths
- Beamsplitter Coating Features >95% Transmission
- λ/10 Fused Silica Substrate
Germanium (Ge) Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Uncoated or with AR Coatings Designed for a Variety of IR Ranges
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Infrared Applications Requiring Rugged Optics
- DLC Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
λ/10 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Laser Grade Laser Line Cylinder Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- <0.25% AR Coated for Nd:YAG Harmonics
- <3 Arcminute Wedge Tolerance
- Fused Silica Substrate
Broadband Dielectric Coated Right Angle Mirrors (Hypotenuse Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Available
Broadband Dielectric Stemmed Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
- >99% Average Reflectivity Over Broad Wavelength Ranges
- 20-10 Surface Quality and 0 - 45° Angle of Incidence
- TECHSPEC® Laser and Metallic Coated Stemmed Mirrors Also Available
Dual-Band Anti-Reflection (AR) Laser Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 532 and 1064nm Dual-Band Anti-Reflection Coating
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for Nd:YAG Laser Systems
- Uncoated Laser Window Substrates Available
High Durability Anti-Reflection (AR) Coated Sapphire Windows
- Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflection Coatings for 400 - 1100nm or 2000 - 5000nm
- Ideal for Harsh Environments Requiring Thin Optics
- Uncoated Sapphire Windows are Also Available
Dual Band Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99% Reflectivity at Design Wavelengths
- 10-5 Surface Quality for Sensitive Laser Applications
- 532/1064nm, 635-670/1064nm, or 800/1030nm Wavelength Bands
- TECHSPEC® Nd:YAG Laser Line Mirrors Also Available
1064nm Laser Line Coated UV Fused Silica Plano-Concave (PCV) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Research-Grade Synthetic Fused Silica Substrate
- <0.25% Reflection at 1064nm for Nd:YAG and Fiber Laser Applications
- Uncoated and BBAR Coating Options Available
Germanium Infrared (IR) Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Diffraction Limited Performance
- Variety of Coating Options
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
Broadband Dielectric ZERODUR® λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- Enhanced Reflectivity and LDT over Metallic Coatings
- UV, Visible, and NIR Reflective Coatings Designed for 0-45° AOI
- Metallic Coated ZERODUR® Mirrors Also Available
Broadband Dielectric λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI
755nm Alexandrite Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at 755nm and >90% Reflectivity at 625 – 650nm
- 10-5 Surface Quality and λ/10 Surface Flatness
- Ideal for use in Dermatological Applications
Germanium (Ge) Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Defense, Security, and Thermal Imaging Applications
- Additional Infrared Lenses Available in Popular Substrates
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
Nd:YAG ZERODUR Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- >99.5% Reflectivity at Nd:YAG Harmonic Frequencies
- High Laser Damage Threshold Specifications
Polarization Maintaining Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Preserves Incident Circular Polarization at 45° AOI
- Up To 99.9% Reflection at 532 or 1064nm, and 80% at 650nm for Alignment
- 12.7, 25.4, and 50.8mm Designs Available
Yb:YAG ZERODUR Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- >99.8% Reflectivity at Yb:YAG Harmonic Frequencies
- High Laser Damage Threshold Specifications
920nm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Absolute Reflectivity at 920nm
- 99.5% Average Reflectivity in the 905 - 935nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
1310nm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at 1310nm
- 99.5% Average Reflectivity in the 1295 - 1325nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
2μm Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at 2µm
- 99.5% Average Reflectivity in the 1900 - 2200nm Range
- High Laser Damage Threshold
- Wide Range of Laser Line Mirrors Options Available
Yb-Doped Dichroic Mirrors
- High Reflectivity at 1030nm and High Transmission at 940nm
- Low Group Delay Dispersion (GDD) <±100fs2
- Dichroic Mirror Ideal for Ytterbium (Yb) Lasers
Ti:Sapphire Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Ti:Sapphire Fundamental and Harmonic Frequencies
- 10-5 Surface Quality for Reduced Scatter in Laser Applications
- High Laser Damage Threshold
Thin Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Thin 1mm Design for Space and Weight Constrained Applications
- Uncoated First Surface Provides Fresnel Reflection
- AR Coated Second Surface Provides High Transmission
- High Laser Damage Threshold to Prevent Laser Ablation
Dual Band Zerodur® Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at Design Wavelengths
- Low Coefficient of Thermal Expansion
- 532/1064nm or 635/670/1064nm Wavelength Bands
PeakPower High LDT Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Femtosecond Laser Damage Threshold exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm
- > 99.5% Reflectivity with Near Zero Group Delay Dispersion
- Platinum-Level 2024 Laser Focus World (LFW) Innovators Award
High Durability Anti-Reflection (HDAR) Coated Fused Silica Windows
- HDAR Coating Achieves Severe Abrasion Requirements of MIL-C-675C
- Low Reflectivity Across the VIS-NIR
- Ideal for Use in Harsh Environments
- Uncoated Fused Silica Windows Also Available
Fused Silica Wedged Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- UV Fused Silica Substrates with a 30 Arcminute Wedge
- λ/10 Surface Flatness and 20-10 Surface Quality
- Prevent Laser Instability When Used in Laser Cavities
- N-BK7 Wedged Windows and Fused Silica Flat Windows Also Available
Nd:YAG Laser Line λ/20 Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- λ/20 Surface Flatness
- <0.25% Reflection for Nd:YAG Applications
- 5 - 25mm Sizes Available
Laser Line λ/20 High Tolerance Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.5% Reflectivity at the Design Wavelength
- ±15 Arcsecond Angular Tolerance
- High Thermal Stability Substrates
Laser Debris Shields
- Protective Shield for Optical Systems
- Sizes from 50mm to 134mm
- Uncoated and Laser Line Coated Options Available
Laser Grade Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Guaranteed Laser Damage Threshold
- 10-5 Surface Quality
- λ/10 Surface Accuracy
Nd:YAG Laser Line Beam Samplers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Uncoated First Surface Provides Fresnel Reflection
- High Laser Damage Threshold Coating on One Surface
- 10-5 Surface Quality
Fused Silica Wedge Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Deviates Laser Beam Path from 0.5° - 5.0°
- Ideal for UV to NIR Beam Steering Applications from 250 to 1064nm
- Ideal for High Power Beam Steering Applications
Precision Broadband Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available
Excimer Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Damage Threshold of up to 1.5 J/cm2
- Low Loss Dielectric Coatings
- Designed for 193nm and 248nm Lasers
Single Surface Optical Flats
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Sizes Ranging from ½" Diameter to 14" Diameter
- Each λ/20 Flat 76.2mm and Larger Includes a Certificate of Calibration
- Available with Standard Metallic Mirror Coatings: λ/10 and λ/20 Mirrors
Diode Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- >99.8% Reflectivity at Design Wavelengths
- Excellent Broadband Performance for Range of Wavelengths
- Designed for Common Diode Lasers
λ/20 High Power Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- R < 0.25% for 266nm, 355nm, 532nm or 1064nm
- Low Auto-Fluorescence
- Damage Thresholds up to 10 J/cm2 @ 10ns @ 1064nm
Broadband Dielectric λ/4 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Enhanced Reflectivity and LDT over Metallic Coatings
- Average Reflectivity >99% from 400 – 750nm
- Designed for all Polarization States at 0 – 45° AOI
- λ/10 Versions Available
Broadband Dielectric Elliptical Flat Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Circular Profile When Oriented at 45°
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Enhanced Reflectivity and LIDT over Metallic Coatings
Broadband Dielectric Spherical Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Multispectral Focusing Applications
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Multiple Sizes Available
High Power Laser Line Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 355nm, 532nm and 1064nm Options Available
- High Damage Threshold
- Ray Deviation of 90°
- Additional Right Angle Prisms Available
Germanium Meniscus Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Wavelength Range of 2 - 16μm
- Durable Design for Demanding Applications
- Superior Spherical Correction
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®