eo_logo
 
Product added to cart

Olympus XLUMPLFLN 20X Water Immersion Objective

See More by Olympus
×
Stock #91-656 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹11,46,960
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹11,46,960 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
XLUMPLFLN20XW
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Field of View (mm):
1.1
Length excluding Threads (mm):
72.98
Maximum Diameter (mm):
30
Weight (g):
229

Optical Properties

Compatible Cover Glass Thickness (mm):
0
Focal Length FL (mm):
9.00
Magnification:
20
Numerical Aperture NA:
1.00
Resolving Power (μm):
0.3355
Depth of Field (μm):
0.37
Working Distance (mm):
2
Field Number (mm):
22
Parfocal Length (mm):
75
Immersion Liquid:
Water

Threading & Mounting

Mounting Threads:
M25 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Water Immersion Design Optimized for Live Cell Imaging
  • 1.0 NA at 20X for High Resolution Imaging
  • Exceptional Visible and NIR Transmission

Olympus Plan Fluorite Water Dipping Objectives utilize a water dipping design, where a layer of water between the objective and sample reduces refractive index mismatch and minimizes optical aberrations. This design enables superior transmission and high numerical aperture (NA) for excellent image clarity in live cell and aqueous applications. A 20X magnification, flat-field correction, and large field of view allow efficient sample navigation while maintaining fine structural detail. Olympus Plan Fluorite Water Dipping Objectives are ideal for fluorescence, brightfield, and differential interference contrast (DIC) microscopy. These objectives feature long working distances and wide approach angles that support electrophysiology applications using micromanipulators.

Note: These objectives feature a 75mm parfocal length and M25 threading, making them incompatible with Olympus’s standard 45mm parfocal length, RMS-threaded objectives. They are designed to be used with 180mm focal length tube lenses (#36-401,#86-835, #75-250, and #23-723).

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;