Olympus Plan Fluorite Water Dipping Objectives utilize a water dipping design, where a layer of water between the objective and sample reduces refractive index mismatch and minimizes optical aberrations. This design enables superior transmission and high numerical aperture (NA) for excellent image clarity in live cell and aqueous applications. A 20X magnification, flat-field correction, and large field of view allow efficient sample navigation while maintaining fine structural detail. Olympus Plan Fluorite Water Dipping Objectives are ideal for fluorescence, brightfield, and differential interference contrast (DIC) microscopy. These objectives feature long working distances and wide approach angles that support electrophysiology applications using micromanipulators.
Note: These objectives feature a 75mm parfocal length and M25 threading, making them incompatible with Olympus’s standard 45mm parfocal length, RMS-threaded objectives. They are designed to be used with 180mm focal length tube lenses (#36-401,#86-835, #75-250, and #23-723).
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®