eo_logo
 
Product added to cart

Olympus PLN 50X Oil Immersion Objective

See More by Olympus
×
Stock #91-756 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,80,434
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,80,434 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
PLN50XOI
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus
Note:
Recommended Immersion Oil #86-834

Physical & Mechanical Properties

Field of View (mm):
0.44
Length excluding Threads (mm):
44.69
Maximum Diameter (mm):
29
Weight (g):
150
Iris Option:
Adjustable Iris

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
3.60
Magnification:
50X
Resolving Power (μm):
0.37 - 0.67
Working Distance (mm):
0.2
Field Number (mm):
22
Parfocal Length (mm):
45
Immersion Liquid:
Oil
Depth of Focus (μm):
849 - 2750
Entrance Pupil Diameter (mm):
6.48 - 3.60
Numerical Aperture (NA) Range:
0.50 - 0.90
Depth of Field Range (μm):
0.52 - 1.67

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Ideal for Brightfield, Darkfield, or Fluorescence Microscopy
  • Excellent Price-to-Performance Ratio
  • Suitable for Introductory and Advanced Optical Microscopy Applications
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Plan Achromatic Objectives are designed for clinical laboratory or examination applications. When using brightfield observation in a transmitted illumination system, Olympus Plan Achromatic Objectives provide excellent field flatness of up to F.N.22.

Technical Information

 Dimensions
  Stock # A B C D E F G
PLN 2X 16-879 39.1 3.4 0.0 16.8 16.8 24.0 4.5
PLN 4X 86-812 26.4 4.4 0.0 15.8 15.8 24.0 4.5
PLN 10X 86-813 34.3 4.1 1.6 10.5 16.0 24.0 4.5
PLN 20X 86-814 43.7 4.2 2.4 6.1 15.6 24.0 4.8
PLN 40X 86-815 44.3 4.2 3.0 7.5 15.6 24.0 4.5
PLN 50X 91-756 44.7 3.7 3.7 6.0 18.2 29.0 4.8
PLN 100X 86-816 44.7 4.2 2.5 6.6 15.6 24.0 4.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin