eo_logo
 
Product added to cart

Coherent® High Power Water-Cooled Thermopile Sensor PM10k+, Backscatter Shield 2293940 | 10kW Max Power

See More by Coherent®
×
Stock #92-227 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹9,29,250
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹9,29,250 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
2293940
Type:
Meter or Meterless
Calibration Uncertainty (%):
±2
Cooling Method:
Water
Response Time (s):
10 3s if Speed-up is on
Compatible Meters:
Maximum Incident Energy Density:
600mJ/cm2 (10ns, 1064nm)

Physical & Mechanical Properties

Active Diameter (mm):
65

Optical Properties

Calibration Wavelength (nm):
1080
Wavelength Range (nm):
190 - 11000
Wavelength Range (μm):
0.19 - 11

Electrical

Power Resolution (W):
1
Power Range:
100W - 10kW
Maximum Power (W):
10000
Minimum Power (W):
100

Hardware & Interface Connectivity

Computer Interface:
DB-25 + USB

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Water-Cooling Capability to Withstand Laser Powers up to 15kW
  • Spectrally Flat from the UV to the IR
  • Large 100mm x 100mm Aperture for Accepting a Wide Range of Beam Diameters

Coherent® High Power Water-Cooled Thermopile Sensors are designed to withstand high power lasers up to 15kW. The water-cooling mechanism reduces the heat transferred to the sensor from input lasers to prevent sensor damage when used with the recommended minimum water flowrate. This makes these sensors ideal for use with >100W power industrial CO2 and Nd:YAG lasers that exceed the power handling capability of standard thermopile sensors. Coherent® High Power Water-Cooled Thermopile Sensors cover a broad wavelength spectrum from the UV to the IR, allowing for them to be used in most laser applications. A power resolution of 1W allows for these thermopile sensors to provide exceptional measurement accuracy of high power lasers. Refer to manual included with purchase for fitting and water flow specifications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin