Coated and Uncoated Right Angle Prisms
Coated and Uncoated Right Angle Prisms are used as internal reflectors to deviate light by 90° or 180° through Total Internal Reflection (TIR). They are available uncoated, with antireflection coatings, or with specialized mirror coatings that eliminate the angular dependence of TIR at the expense of some reflection efficiency.
Nd:YAG Laser Line λ/20 Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- λ/20 Surface Flatness
- <0.25% Reflection for Nd:YAG Applications
- 5 - 25mm Sizes Available
λ/20 Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- λ/20 Surface Flatness
- UV Fused Silica Substrate
- Laser Optic Quality
High Tolerance Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Ray Deviation of 90°
- Left Handed Image
- ±40 Arcseconds Angle Tolerance
- Additional Right Angle Prism Options Available
High Tolerance N-BK7 Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Ray Deviation of 90°
- Left Handed Image
- Low Arcsecond Angle Tolerance
- Additional Right Angle Prism Options Available
Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Broadband Applications
- Available with Aluminized and AR Coated Faces
- Sizes Ranging from 5 - 50mm
- Additional Right Angle Prism Options Available
N-BK7 Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Ray Deviation of 90°
- Left Handed Image
- Available with Aluminized and AR Coated Faces
- Additional Right Angle Prism Options Available
Broadband Anti-Reflection (BBAR) Coated N-BK7 Right Angle Prisms (Hypotenuse Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Single Axis Retroreflector
- Right-Handed Image
- VIS and NIR Options Available
Broadband Anti-Reflection (BBAR) Coated N-BK7 Right Angle Prisms (Leg Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Low Power Laser Sources
- Multiple BBAR Coatings Available
- Ray Deviation of 90°
High Power Laser Line Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 355nm, 532nm and 1064nm Options Available
- High Damage Threshold
- Ray Deviation of 90°
- Additional Right Angle Prisms Available
ISP Optics Infrared (IR) Right Angle Prisms
- CaF2, Ge, and ZnSe Substrates
- Ray Deviation of 90°
- Ideal for Use with Collimated Sources
- Additional Infrared Optics Available
N-SF11 Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ray Deviation of 90°
- Left Handed Image
- High Refractive Index Material
- Additional Right Angle Prism Options Available
Broadband Anti-Reflection (BBAR) Coated Fused Silica Right Angle Prisms (Leg Coated)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- BBAR Coatings from the UV to the NIR
- Ideal for Low Power Laser Sources
- Sizes Ranging from 5 – 25mm
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, Ground Floor, 315 work avenue, 80 Feet Rd, HAL 3rd Stage, Colony New 515, Indiranagar, Bengaluru, Karnataka India 560075
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®