Tube System
Multi-Element Tube System | View All
Multi-Element Tube System Kit
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Create Basic Optical Systems
- Ideal for OEM, Experimentation, or Prototyping
- Includes Mounting Options for 12mm, 12.5mm, and 25mm Diameter Optics
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Outer Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Continuous M29 x 0.75 Internal Threading for Easy Lens Spacing
- Prevent Unwanted External and Stray Light from Entering the System
- Available in Multiple Lengths for Compact Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Inner Single Optic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Mounts for a Variety of Optical Component Diameters and Thicknesses
- M29 Outer Diameter Threads Allow Easy Positioning Within Outer Tubes
- One Retainer Ring and One Delrin Ring are Included
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Inner Pair Optic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Facilitate Imaging System Construction
- Combine Lenses to Create Specific Magnifications for a Wide Wavelength Range
- Use Multi-Element Tubes and Accessories to Create Complete Imaging Systems
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Spacer Rings and Spacer Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Thicknesses Ranging from 0.1mm to 60mm
- Combine Parts of Different Thickness to Create Optimal Spacing
- Dull Black Finish to Reduce Stray Light
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Inner Apertures
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Aperture Diameters up to 15mm
- Dull Matte Finish to Minimize Internal Stray Light
- Use with TECHSPEC Multi-Element Spacer Rings and Spacer Tubes for Precise Positioning
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
Multi-Element Tube System Accessories
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Joint Rings Enable Compatibility with C-Mount and Cage Systems
- Retaining Ring Set Fixes Optics into Place for Harsh Environments
- Hollow Spanner Wrench Provides Fine Spacing Adjustment While Allowing Beam to Pass Through
- Click Here to See How to Use the Multi-Element Tube System Components to Build an Optical System.
C, S, and T-Mount Components | View All
C, S, and T-Mount Circular Optic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Mounts for Simple Lenses, Achromats, Filters, or Reticles
- Designed to Integrate with Any C, S, or T-Mount Components
- Optic is Held in Place with Included Retaining Ring
C, S, and T-Mount Extensions Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Used for Adding a Fixed Tube Extension to Optical Systems
- Feature Male/Female Threads at Opposite Ends
- Black Anodized Aluminum Construction
Acktar Hexa-Black™ C-Mount Noise Reduction Extension Tubes
- Acktar Hexa-Black™ Light Absorbing Technology
- Reduce Stray Light and Noise in Imaging Systems
- Near Zero Specular Reflectance at Grazing Angles
- Stray Light Rejection Ratio up to 8 x 10-7
C, S, and T-Mount Fine Thread Focus Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Finely Threaded Internal Barrel for Fine Focus Adjustments
- Inner Diameter Baffle Thread for Stray Light Reduction
- Knurled Lip on Female End for Controlled Adjustments
C, S, and T-Mount Brass Spacer Rings
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fit Over Male C, S, and T-Mount Threads
- Wide Range of Thicknesses Available for Accurate Spacing
- Spacer Ring Kits Available
C, S, and T-Mount Polarizer Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Integrate Polarizers into C, S, or T-Mount System
- Provide Polarizer Rotation Up to 90° within Holder
- Designed to Hold 12.5, 20, 25, or 50mm Diameter Polarizers
- Adapters Available for Mounting 12.5 and 25mm Square Polarizers
C-Mount Helicoid Barrels
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Compatible With 12.5mm, 15mm, and 25mm Diameter Optics
- Male and Female C-Mount Threads
- Provides Linear Travel Without Rotating Optical Components
Rotary Optic Mount
- Manual 360° Rotation
- Locking Thumb Screw for Secure Positioning and Alignment
- Compatible with T-Mount Optic Mounts
C and T-Mount Motorized Shutters
- Male and Female C- and T-Threads for Easy Integration
- Simple On/Off Operation with TTL Input
- M6 and ¼-20 Tapped Holes for Post Mounting
C, S, and T-Mount Iris Diaphragm Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Variable Apertures for C, S, and T-Mount Systems
- Male and Female Thread at Opposite Ends for Easy Integration
- Adjusted via Rotating Ring or Lever for Precision Control
Achromat Prototyping System
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Imaging Lens System for Prototyping
- Ideal for Identifying Desired Magnification and f/#
- Compatible with Helicoid Barrel for Use With C-Mount Cameras
Tube System Fiber Connector Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, or FC/APC Fiber Connectors
C-Mount Filter/Polarizer Holder
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Optic Cells Can Mount Square or Circular Optics
- Complete Holder Requires One Housing and One Optic Cell
- Available with M6 or ¼-20 Tapped Holes for Post Mounting
C, S, and T-Mount Cube and Plate Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems
C, S, and T-Mount Kinematic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Allow for Kinematic Adjustment of C, S, and T-Mount Components
- Horizontal Mounting Adapters Available
- Removable Turning Knobs for Hex Key Access
90° Kinematic Adapter
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C-Mount and Cage System Compatible
- M6 Mounting Hole
- Compatible with Most TECHSPEC® Kinematic Mounts
C and T-Mount Component Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C and T-Mount Components Ideal for System and Prototype Design
- Allow for Integration into Tube and Benchtop Systems
- Note: Potential change of packaging
C, S, and T-Mount Ring Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Allow for Post Mounting C, S, and T-Mount Tube System Assemblies
- ¼-20 or M6 Tapped Mounting Options
- Black Anodized Aluminum Construction
C, S, and T-Mount Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Adapt All Available Tube System Thread Types to One Another
- Low Profile Design to Minimize Extension Length
- Black Anodized Aluminum Construction
C, S, and T-Mount Double Thread Rings
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Maximize C, S, and T-Mount Tube Connection Compatibilities
- Female or Male Thread Options
- Rotating Rings Also Available
Machine Vision Adapters for C and T-Mount Components
- Integrate C and T-Mount Components into Imaging Systems
- Compatible with M22.5 to M40.5 Machine Vision Threads
- Step-Up Design Prevents Vignetting
Tube System Objective Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Integrate Microscope Objectives to Create Digital Microscope Systems
- Feature Male C-Mount, T-Mount, or ID1 (SM1) Thread and Female Objective Thread
- Black Anodized Aluminum Construction
C and T-Mount Light Guide Mounting Adapters
- Adapt Light Guides to Optical Components
- C-Mount and T-Mount Versions Available
- Articulating Arm Package Available
C and T-Mount Eyepiece Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Integrate Eyepieces into C and T-Mount Systems
- Feature Male C and T-Mount Thread
- Black Anodized Aluminum Construction
C and S-Mount Diode Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C and S-Mount Thread for Easy Integration
- Low Profile Designs for Minimal System Intrusion
- Accepts Common Laser Diodes or Photodiodes
C-Mounted Plate Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Pre-Mounted 90 Degree Interface
- Four C-Threaded Mounting Holes
- Several Beamsplitting Options Available
- Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
Single Tube DIN Microscopes
- Integrate Objective with C-Mount Camera or DIN Eyepiece
- Compatible with DIN Standard Objectives
- Objective and Eyepiece Not Included
C-Mount Manual Objective Turrets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
SM Tube System | View All
SM Lens Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Enables Mounting for 25/25.4mm and 12.5/12.7mm Optics
- Ideal for Optical System Creation and Integration
- Continuous SM1 or SM05 Barrel Thread for Mounting Multiple Components
SM Brass Spacer Rings
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Blackened Brass Construction
- For Precise Spacing Between Optical Components Within SM1 and SM05 Tubes
- Thicknesses from 0.25mm to 50mm Available
SM Fine Focus Tubes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for Variable Spacing Along the Optical Axis of SM1 or SM05 Systems
- Anti-Reflection Processing for Reduced Stray Light
- Built-in Set Screw for Focus Locking
Tube System Fiber Connector Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- C-Mount, S-Mount, SM1, and SM05 Threading
- Low Profile Designs for Minimal System Intrusion
- Available for SMA, FC, or FC/APC Fiber Connectors
SM Lens Tube Drop-In Mounts
- Compatible with any SM1 Threaded Lens Tube
- Mounts 5mm to 19.05mm Optical Components
- Drop-In Mounting for Easy Assembly



or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®