eo_logo
 
Product added to cart

Single-ended, BNC Connector, Low Noise Lock-In Amplifier

#90-642 Single-ended, BNC, Lock-In Amplifier

×
Stock #90-642 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,87,271
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹2,87,271 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Single-Ended
Time Constant:
3 ms – 10s
Remote Control:
Yes
Maximum Acquisition Time (s):
2 @ Fast Setting
4 @ Slow Setting
Note:
Includes:
LEMO® 3-pin connector
Datasheet
Phase Control:
0 - 360° Digital Phase Shifter
Phase Temperature Drift (°/K):
0.01

Physical & Mechanical Properties

Weight (g):
370
Dimensions (mm):
Case Size: 170 x 60 x 30

Sensor

Dynamic Reserve (dB):
Low Drift Setting: 35
High Dynamic Setting: 55

Electrical

Frequency (Hz):
10 - 45,000

Hardware & Interface Connectivity

Connector:
BNC
Power Requirement:
±15 V, 100 mA
Power Supply:
Power Supply Required and Sold Separately:
USA: #59-180
Europe: #59-180
Japan: Not Available
Korea: Not Available
China: #59-180

Environmental & Durability Factors

Operating Temperature (°C):
0 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Recovers Low-Amplitude, Modulated Signals from Noisy Backgrounds, Significantly Improving Measurement Sensitivity
  • Compact Design Shielded for Electromagnetic Interference (EMI)
  • Wide Working Frequency Range, 10Hz – 45kHz

Low-Noise Lock-In Amplifiers utilize synchronous detection to selectively amplify and extract weak modulated signals from noise. These amplifiers feature a compact, 170 x 60 x 30mm form factor and an EMI-shielded design that enables seamless integration into OEM systems or placement close to the signal source for optimal performance. With a broad operating frequency range from 10Hz to 45kHz, they support a wide range of modulation and measurement techniques. Low Noise Lock-In Amplifiers’ adjustable phase, sensitivity, and time constants give users precise control to fine-tune measurements for maximum accuracy. These lock-in amplifiers are ideal in applications such as spectroscopy, laser stabilization, optical sensing, and other precision scientific or industrial measurement systems.

Note: Power supply sold separately. Please see specifications for more details.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin