eo_logo
 
Product added to cart

Optics Suitcase

×
Stock #90-685 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹31,860
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹31,860 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Educational Kit
Contents of Kit:
1x Black Suitcase
1x Slinky
1x Silicon Wafer
1x Fused Silica Lens
2x High-Quality Sheet Polarizers
1x Set of Transparent Plastic Tableware: Fork, Spoon, Knife
1x Sheet of Temperature-Sensitive Liquid Crystal
25 Transmissive Diffraction Gratings
25 Polarization films
25 Liquid Crystals
Set of 25 polarizer pairs

Physical & Mechanical Properties

Dimensions (inches):
13 x 7.25 x 16 (H x D x W)
Weight (lbs):
10

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Hands-On Educational Kit for Teaching Optics and Physics
  • Engages Students with Light, Color, And Polarization Experiments
  • Includes Reusable Demo Supplies Plus 25 Student Take-Home Packets
  • Portable Suitcase with Room to Customize Your Materials

The Optics Suitcase Demo Kit is an interactive educational kit designed to spark students’ curiosity about light, color, and the science behind everyday technology. This portable demonstration kit includes reusable supplies and 3 sets of 25 take-home packets, making it easy to present hands-on experiments that reveal the secrets of optics and physics. From heat pads and diffraction gratings to polarizers and liquid crystals, each demo shows how science and engineering improve our lives. Ideal for classroom visits, the Optics Suitcase Demo Kit supports engaging 45-minute lessons that encourage students to explore STEM careers. Inspire the next generation of engineers, scientists, and inventors — one experiment at a time.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;