eo_logo
 
Product added to cart

Olympus UPLFLN 60X (Oil Immersion) 0.65 - 1.25 NA Adjustable Iris Objective

See More by Olympus
Olympus UPLFLN 60X (Oil Immersion) 0.65 - 1.25 NA Adjustable Iris Objective

Olympus UPLFLN 60X (Oil Immersion) 0.65 - 1.25 NA Adjustable Iris Objective

×
Stock #91-765 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹4,95,954
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹4,95,954 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
UPLFLN60XOI
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Microscope Objective
Style:
Infinity Corrected
Manufacturer:
Olympus
Note:
Recommended Immersion Oil #86-834

Physical & Mechanical Properties

Field of View (mm):
0.44
Length excluding Threads (mm):
45.06
Maximum Diameter (mm):
30.5
Weight (g):
158
Iris Option:
Adjustable Iris

Optical Properties

Compatible Cover Glass Thickness (mm):
0.17
Focal Length FL (mm):
3.00
Magnification:
60X
Numerical Aperture NA:
1.25
Resolving Power (μm):
0.42 - 0.22
Working Distance (mm):
0.12
Wavelength Range (nm):
380 - 900
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
Oil
Numerical Aperture (NA) Range:
0.65 - 1.25
Depth of Field Range (μm):
0.65 - 0.18

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Ideal for Brightfield, Darkfield, DIC, Fluorescence, or Polarization Microscopy
  • Excellent Transmission in the UV
  • High Numerical Apertures, Oil Immersion, and Variable Iris Options Available
  • Additional Olympus Infinity Corrected Objectives Available

Olympus Plan Fluorite Objectives are multi-purpose objectives that utilize advanced multi-coatings to provide excellent flat field images from the UV to NIR. The objectives offer high signal-to-noise ratios, excellent resolution, and high contrast imaging capability. These objectives are ideal for brightfield microscopy or Nomarski differential interference contrast (DIC) observations, in addition to darkfield or fluorescence microscopy, or specific polarization techniques. Olympus Plan Fluorite Objectives are available in 4X up to 100X magnification. High Numerical Apertures, Oil Immersion, and Variable Iris options are available. Variable Iris options feature a correction collar to adjust the iris and reduce straylight to fine-tune the image as needed. Additional Olympus Infinity Corrected Objectives are also offered.  

Technical Information

technical drawing showing detailed dimensions of an optical lens component
Chart showing transmittance percentage across wavelengths from 300 to 1000 nm with peak near 550 nm
 
  Stock # A B C D E F G
UPLFLN 4X 86-817 27.9 2.8 0.0 18.0 18.0 24.0 4.5
UPLFLN 10X 86-818 34.9 10.1 0.0 13.6 13.6 24.0 4.5
UPLFLN 20X 86-819 42.8 5.3 2.3 9.4 15.8 26.0 4.5
UPLFLN 40X 86-820 44.4 5.1 4.0 8.5 16.0 26.0 4.5
UPLFLN 60X 86-822 44.7 5.2 2.7 8.6 17.0 29.0 4.7
UPLFLN 60X Adjustable Iris (Oil Immersion) 91-765 45.1 6.2 1.7 3.7 20.1 30.5 4.7
UPLFLN 100X (Oil Immersion) 86-823 44.7 5.5 3.0 7.0 17.2 28.0 4.5
UPLFLN 100X Adjustable Iris (Oil Immersion) 91-766 45.1 3.7 3.0 7.0 18.2 29.0 4.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin