eo_logo
 
Product added to cart

Metric Stage Top

See More by Zaber™
×
Stock #92-218 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹37,170
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹37,170 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adapter Brackets & Plates

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Large 150mm Diameter Mounting Platform With 360° Continuous Rotation
  • Contactless Direct Drive for High-Speed Silent Operation and Long Lifetime
  • High Precision 0.01 Arc Second Encoder Resolution and 1µrad Minimum Step Size

Zaber™ High Speed Direct Drive Motorized Rotary Stage System combines a large 150mm diameter mounting platform with 360° continuous rotation supporting centered loads up to 10kg and rotation speeds up to 450RPM. These rotary stages’ contactless direct drive design delivers high-speed, silent operation and long service life for demanding positioning and automation applications. For precision motion control, the stage provides 0.01 arc second encoder resolution and a 1 µrad minimum step size, enabling highly repeatable positioning. Zaber™ High Speed Direct Drive Motorized Rotary Stage System features a 50.8mm (2") diameter rotating aperture, providing added flexibility for optical, inspection, and through-hole system integration. This stage is also daisy-chain compatible with other Zaber products, simplifying multi-axis system setup and control. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB #15-295 or RS-232 #15-297) are sold separately as accessories. The optional metric stage top (#92-219) provides a larger mounting surface and a convenient 25mm grid pattern of M6 and M3 holes.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin