eo_logo
 
Product added to cart

M2590, 1" Monochrome Teledyne DALSA Genie Nanoo GigE PoE Camera

See More by Teledyne DALSA

Teledyne DALSA Genie™ Nano GigE Cameras

Teledyne DALSA Genie™ Nano GigE Cameras DALSA Genie Nano GigE Cameras (Front) DALSA Genie Nano GigE Cameras (Back) +2
×
Stock #92-110 New 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,45,154
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,45,154 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
G3-GM12-M2591
Manufacturer:
Teledyne DALSA
Camera Series:
Genie Nano-1GigE
Software:
Windows, Linux, or 3rd party GenICam compliant SDK

Physical & Mechanical Properties

Dimensions (mm):
38.9 x 29.0 x 44.0 (includes connectors and lens mount)
Weight (g):
46
Housing:
Full

Sensor

Image Buffer:
90MB
Sensor Format:
1"
Resolution (Megapixels):
5.30
Frame Rate (fps):
22.70
Frame Rate - Burst Mode (fps):
51.00
Pixels (H x V):
2,592 x 2,048
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
12.44 x 9.83
Imaging Sensor:
onsemi Python5000 P1
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10 bit
Exposure Time:
Programmable or via external trigger
Dynamic Range (dB):
62
Machine Vision Standard:
GigE Vision v1.2

Electrical

Power Consumption (W):
3.6 - 4.6 (12VDC External Power Supply)
4.0 - 4.9 (PoE)

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or via GPIO
GPIOs:
2 digital input, 2 digital output
Synchronization:
Hardware Trigger (GPIO), Software Trigger, Free-Run, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin Samtec
Ports:
2 opto-isolated inputs, 2 opto-insolated outputs

Threading & Mounting

Mount:
CS-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #34-966

Environmental & Durability Factors

Operating Temperature (°C):
-20 to 65
Storage Temperature (°C):
-40 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • TurboDrive™ Technology Achieve Frame Rate up to 800 fps
  • Compact, Lightweight, Robust All Metal Body
  • Global Electronic Shutter with Exposure Control and Advanced Feature Set

Teledyne DALSA Genie™ Nano GigE Cameras are available in a range of Sony Pregius and On Semiconductor CMOS sensors. These GigE PoE cameras provide high speed, low noise, and global electronic shutters. The proprietary TurboDrive™ technology allows the Genie™ Nano to exceed standard frame rates, delivering up to 800 fps while retaining full image quality. These cameras come with a host of advanced feature set such as multi ROI windows and Burst Acquisition, which utilizes onboard memory buffer to achieve even faster frame rates.* Teledyne DALSA Genie™ Nano GigE Cameras are packaged in compact and robust all metal housing, making them ideal for electronics inspection, industrial metrology, and Intelligent Traffic Systems (ITS) applications.

Note: Frame rates achievable through TurboDrive™ or Burst Acquisition could vary with factors such as image quality and resolution.

Sapera LT is a free image acquisition and control software development toolkit (SDK) for Teledyne DALSA’S 1D cameras / 2D cameras / 3D Laser Profiler cameras and frame grabbers. Hardware independent in nature, Sapera LT offers a rich development ecosystem for machine vision OEMs and system integrators. Sapera LT supports image acquisition from cameras and frame grabbers based on machine vision standards including GigE Vision™, CameraLink®, CameraLink HS™, CoaXpress®, and USB3 Vision™.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin