eo_logo
 
Product added to cart

Lens Array, IHU250, 30mm x 30mm, 1.3mm Lenslets

×
Stock #91-378 New 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹63,189
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹63,189 each
Qty 11-25 ₹50,551 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Array

Physical & Mechanical Properties

Dimensions (mm):
Outer Dimensions: 30 ±0.15 x 30 ±0.15
Effective Area: 22.3 x 22.3
Individual Lenslets: 1.3 x 1.3
Radius of Lenslet (mm):
5.168 ±0.2
Thickness (mm):
2.50
Thickness Tolerance (mm):
±0.1

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Isuzu IHU250
Coating:
Uncoated
Wavelength Range (nm):
250 - 2000
Abbe Number (vd):
61.14
Index of Refraction (nd):
1.50383
Surface Quality:
S1, S2: linear defect width ≤0.08mm, punctate defect size ≤0.5mm
Array Type:
Single-Sided

Material Properties

Coefficient of Thermal Expansion CTE (10-6/°C):
7.9

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Lower UV Degradation Compared to Similar Glass Types
  • Ideal For UV Curing and Illumination Applications
  • Broad Transmission Range of 250-2000nm
  • Can Be Used in Pairs to Create Even Illumination

UV-Degradation Resistant Multi-Lens Arrays feature a monolithic all-glass design for homogenizing a variety of light sources. The IHU250 substrate provides high resistance to UV-induced degradation, making these arrays ideal for long-term UV applications like UV curing, UV illumination, and related systems. UV-Degradation Resistant Multi-Lens Arrays can be used to create square spot patterns or paired together to produce more uniform illumination, with transmission from 250 to 2000nm. Unlike other glass types commonly used for lens arrays, the coefficient of thermal expansion (CTE) of these arrays is especially suitable for metallization.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin