eo_logo
 
Product added to cart

High Speed LED Illuminator, 405nm

×
Stock #91-337 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹12,69,621
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹12,69,621 each
Need More? Request Quote
Product Downloads

Specifications

General

LED Lifetime (hours):
>20,000h (from available LED data)
Type of Illumination:
Fiber Optic Illuminator, LED
Note:
Requires a 3mm #91-723 or 5mm #91-724 liquid light guide adapter to connect the corresponding Liquid Light Guide.
Adapters and Liquid Light Guides are sold separately.
Operating Modes:
CW, Stroboscope, Pulse trigger w/ variable delay, Direct input mode. All modes allow output power setting of 5-100%

Physical & Mechanical Properties

Dimensions (mm):
254 x 199 x 119 (Excludes User Controls and Connections)

Optical Properties

Color:
Violet
Full Width-Half Max FWHM (nm):
20.00
Wavelength (nm):
405
Optical Stability:
Typ. 0.2%/hour

Electrical

Strobe Frequency:
>200kHz Modulation 80% @ 200kHz
Output Power (W):
4.5/5.8 (3mm/5mm LLG)

Hardware & Interface Connectivity

Power Supply:
External power supply 24V DC, 9.0A (included), connector: Kycon KPJX-4S, power consumption approx. 150W max. at 100% (depending on the selected LED)
Computer Interface:
USB type B connection, RS-232 via USB (COM interface, 115200 baud)

Environmental & Durability Factors

Operating Temperature (°C):
5 - 30
Color Temperature (K):
-
Color Rendering Index (CRI):
-

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Stable, High Output from Efficiently Cooled High-Power LEDs
  • Ultra-Fast Triggering with Pulse Widths down to 1µs
  • Broad Wavelength Availability, Including UV, NIR, and Daylight Configurations
  • Excellent Color Rendering Index (CRI) for Reliable Color Fidelity

High-Speed Fiber Coupled LED Illuminators provide intense, rapidly switchable illumination for demanding machine vision and analytical applications. By combining high-output LEDs with advanced thermal management, they deliver exceptional intensity at the liquid light guide output while supporting continuous operation. A powerful driver enables ultra-fast triggering with pulse widths down to 1µs, making these illuminators ideal for high-speed and stroboscopic imaging where precise temporal control is critical. High-Speed Fiber Coupled LED Illuminators are compatible with a range of liquid light guides and adapters, offering scalable configurations to meet varying system requirements. These illuminators feature wavelength options from UV through NIR and offer great flexibility for machine vision, spectroscopy, scientific imaging, and inspection applications.

Note: Liquid Light Guides are required for the operation of these illuminators.


 

High-Speed, High-Intensity Illumination: High Speed LED Fiber Coupled Illuminators are designed for applications that require a lot of light in a very short exposure time. Pulse widths down to 1µs make them well-suited for high-speed imaging and allow illumination to be triggered by a camera or other equipment. Efficient thermal management also supports stable output during continuous use.

Broad Wavelength Selection: Choose from UV, visible, NIR, and high CRI daylight white options to match the illumination to your application. UV wavelengths are useful for fluorescence and curing; NIR options support imaging beyond the visible spectrum; and high CRI white light is a good choice when accurate color reproduction is important.

Common Applications:

  • High-speed imaging
  • Machine vision and inspection
  • Fluorescence microscopy
  • Particle Image Velocimetry (PIV)
  • UV curing
  • Hyperspectral imaging
  • Time-gated measurements

Liquid Light Guide Compatibility: Each illuminator requires a compatible 3mm or 5mm liquid light guide adapter and liquid light guide, sold separately. Standard fiber bundle light guides should not be used due to the high temperatures generated at the light guide entrance.

How do I clean the device?

Dust filter mats are located behind the fan cover grids. If the filters become blocked by dust, carefully clean them using a vacuum cleaner on a low power setting. Alternatively, the fan covers can be removed to clean the filter mats outside of the device. For replacement filter mats, contact lightsource.tech.

How do I troubleshoot the device?

If the device is not operating as expected, check the following:

  • Confirm the device is receiving power by checking the emission light and fans.
  • Verify that the device is properly set up.
  • Ensure the light guide is properly inserted.
  • Confirm the correct operating mode is selected.

Technical Information

Spectral Power Density of White Light Sources
Spectral Power Density of White Light Sources
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin