eo_logo
 
Product added to cart

High Energy λ/4 Waveplate, 50mm Dia. Mounted 450nm

×
Stock #91-501 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,77,885
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹1,77,885 each
Qty 10-25 ₹1,42,308 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Inorganic Waveplate
Note:
Fast axis parallel to marking on edge of optic

Physical & Mechanical Properties

Clear Aperture CA (mm):
42.00
Diameter (mm):
50.00 ±0.2
Construction:
Wire Grid
Substrate Thickness (mm):
1.53 (1.4mm combined thickness of substrates with ~0.13 air gap between them)

Optical Properties

Design Wavelength DWL (nm):
450nm ±7nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Display Glass
Retardance:
λ/4 ± λ/120 between 0 and 30° AOI
Coating Specification:
S1: None S2: AR-Coating
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
180 kW/cm2 at 455 nm
4.5 MW/cm2 at 532 nm
Transmitted Wavefront Distortion:
≤λ/4
Fast Axis Tolerance (°):
±1

Threading & Mounting

Mount Thickness (mm):
5.80 ±0.2
Mount:
Anodized Aluminum Mount

Environmental & Durability Factors

Operating Temperature (°C):
-40 to 350

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Consistent Retardation from -40°C to +350°C
  • Suitable for Humid Environments
  • Ideal for Applications Requiring Wide Acceptance Angles
  • Available in Square and Circular Configurations from 12.7 to 50.8mm

Harsh Environment Waveplates (Retarders) are designed for exceptional performance in high-temperature, humid environments. Able to withstand temperatures from -40 °C to 350 °C with no decrease in performance, these inorganic waveplates operate at an Angle of Incidence (AOI) up to 30°, making them ideal for projection, illumination, and remote sensing applications. Harsh Environment Waveplates (Retarders) feature an aluminum nanowire construction and a resistance to temperature cycling, UV exposure, and laser damage.

Note: The active nanowire surface of the waveplate is extremely delicate, and nothing should be allowed to touch it, as this can damage the optic. Only dry air is recommended for cleaning. If necessary, this optic should only be handled by the edges with appropriate optical handling techniques.

Technical Information

Optical Component Performance Curve
Optical Component Performance Curve
Optical Component Performance Curve
Optical Component Performance Curve
Open Image in New Tab for Larger Version

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin