eo_logo
 
Product added to cart

DLC Coated 8-12µm Si Window 76.2mm Dia 2mm T

×
Stock #92-208 New 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹2,38,950
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹2,38,950 each
Qty 11-25 ₹1,91,160 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Note:
Arrow on side of window points to DLC-Coated surface

Physical & Mechanical Properties

Diameter (mm):
76.20 ±0.20
Thickness (mm):
2.00 ±0.20
Thickness Tolerance (mm):
±0.20
Parallelism (arcmin):
3
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Knoop Hardness (kg/mm2):
1,150.00

Optical Properties

Coating:
S1: Hydrophobic DLC
S2: 8-12µm BBAR
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Silicon (Si)
Surface Quality:
80-50
Transmission (%):
>70 (average, @ 8-12µm)
Wavelength Range (nm):
8000 - 12000
Surface Flatness (P-V):
3-5λ per inch across clear aperture

Threading & Mounting

Mount:
Unmounted

Environmental & Durability Factors

Coating Abrasion:
S1: Severe, per MIL-PRF-13830B
S2: N/A
Coating Humidity:
S1 & S2: ≥24 Hours per MIL-PRF-13830B
Coating Salt Spray:
S1 & S2: ≥24 Hours per MIL-PRF-13830B

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Twice as Hard as Germanium
  • >70% Average Transmission in 8-12μm Wavelength Range
  • Excellent Alternative to Ge for LWIR Applications
  • Available In Sizes Up To 76.2mm Diameter

DLC Coated Silicon (Si) Windows for Thermal Imaging feature a Diamond-Like Carbon (DLC) coating on one surface of a precision Si substrate and an AR coating on the other, making them well-suited for use as protective windows in harsh environments. Conforming to both the MIL-F-48616 and MIL-C-48497C environmental standards, these windows have excellent performance in the LWIR range, with an average transmission of >70% from 8-12μm. Featuring exceptional hardness and scratch resistance DLC Coated Silicon (Si) Windows for Thermal Imaging are highly resistant to abrasion and impact, well suited for high-temperature use, and are an ideal alternative to Germanium. These windows have high thermal conductivity for heat dissipation and a maximum safe operating temperature of 200°C. Common applications for these windows include thermography, medical imaging, surveillance, furnace inspection, and process control.

Technical Information

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;