eo_logo
 
Product added to cart

50.8mm Dia., CARBONFEATHER™ Light Blocking Low Reflection Black Film

Round Version

×
Stock #91-697 New 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹3,080
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹3,080 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter (mm):
50.80
Coefficient of Friction - Dynamic/Static:
0.22 / 0.28
Surface Roughness (μm):
1.3
Thickness (μm):
80

Optical Properties

Surface Glass (60°):
2%
Optical Density OD (Average):
6.0

Electrical

Surface Resistivity (Ω/ Sq):
104

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • OD 6 Light Blocking Capability for Minimizing Stray Light
  • Anti-Static Polyethylene Terephthalate (PET) Construction
  • Ultra-Thin (80µm), Flexible, and Easy to Cut to Size

CARBONFEATHER ™ Light Blocking Low Reflection Black Films are ultra-black PET-based optical films designed to minimize stray light and reduce unwanted reflections in precision optical systems. These lightweight films feature excellent light absorption characteristics, low surface gloss, and anti-static performance for demanding imaging and photonic applications. Available in multiple square and circular geometries, they can be easily integrated into a wide range of prototyping and production environments. CARBONFEATHER ™ Light Blocking Low Reflection Black Films also offer optimized surface friction properties, making them well-suited for moving optical assemblies and compact instrument designs. These films are ideal for imaging systems, camera modules, LiDAR, analytical instrumentation, low-power laser systems, apertures, shutters, and other precision optical assemblies.

Note: When handling these films, it is advised to wear gloves, as finger oils can leave marks on the surface.

Technical Information

The result is based on measurements of random samples and is not guaranteed. Negative values have been confirmed to be caused by noise from the measurement device itself.
The result is based on measurements of random samples and is not guaranteed. Negative values have been confirmed to be caused by noise from the measurement device itself.

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin