eo_logo
 
Product added to cart

Cesium Iodide Window, 50mm Dia. 3mm Thick

×
Stock #91-129 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,05,669
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,05,669 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Hygroscopic material - Keep away from moisture and humid environments. Shipped vacuum packed with dessicant.

Physical & Mechanical Properties

Clear Aperture CA (mm):
45
Diameter (mm):
50.00
Thickness (mm):
3.00 +/- 0.1
Parallelism (arcmin):
≤4
Bevel:
Protective as needed
Edges:
Fine Ground
Poisson's Ratio:
0.21
Young's Modulus (GPa):
5.3
Knoop Hardness (kg/mm2):
20.00

Optical Properties

Surface Quality:
80-50 (Best Effort)
Wavelength Range (nm):
250 - 55000

Material Properties

Density (g/cm3):
4.51
Coefficient of Thermal Expansion CTE (10-6/°C):
48.3 x 10⁻⁶ K⁻¹ at 293 K

Environmental & Durability Factors

Thermal Stability:
1.1 W m⁻¹ K⁻¹ at 298 K

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:
Country of Origin:
United Kingdom
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Extremely Wide Transmission Band (250nm to 55µm)
  • Ideal for use in Far-Infrared (FIR) Spectroscopy
  • Available in 25mm and 50mm Sizes

Cesium Iodide (CsI) Windows are engineered to deliver exceptional broadband transmission, offering reliable performance from the ultraviolet through the far infrared spectrum. Their wide transmission range, extending from approximately 0.25µm to 55µm, makes them well suited for spectroscopy and advanced IR sensing applications. The Cesium Iodide (CsI) substrate features a relatively low refractive index, helping to minimize surface reflection losses and improve overall system efficiency. Cesium Iodide (CsI) Windows also exhibit good resistance to thermal shock, enabling stable operation in environments with rapid temperature changes. This combination of broad spectral coverage and dependable performance makes CsI Windows a strong choice for demanding optical and analytical systems.

Note: CsI is an extremely soft and fragile material that is difficult to polish. Care should be taken when handling to avoid damage to the surface, and gloves should be worn as skin contact can cause irritation.  CsI is also hygroscopic and should be stored in a low-humidity environment, avoiding contact with moisture.

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin