eo_logo
 
Product added to cart

Allied Vision SHR Series SHR411MXGE-P, 4.2" 151MP M72 Mount, 10GigE PoE+ Monochrome Camera

See More by Allied Vision
×
Stock #91-182 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹22,67,769
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹22,67,769 each
Need More? Request Quote
Product Downloads

Specifications

Spectrum:
Monochrome

General

Type:
Monochrome Camera
Model Number:
SHR411MXGE-P
Manufacturer:
Allied Vision
Camera Series:
SHR 10GigE

Physical & Mechanical Properties

Dimensions (mm):
83 x 80 x 80 (excludes connectors and lens mount)
Weight (g):
580
Housing:
Full

Sensor

Image Buffer:
512MB
Sensor Format:
4.2"
Resolution (Megapixels):
151.00
Frame Rate (fps):
6.20
Pixels (H x V):
14,192 x 10,640
Pixel Size, H x V (μm):
3.67 x 3.67
Sensing Area, H x V (mm):
53.36 x 40.01
Imaging Sensor:
Sony IMX411ALR
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
8/12/16 bit
Exposure Time:
60μs to 60s
Dynamic Range (dB):
78.0

Electrical

Power Consumption (W):
19

Hardware & Interface Connectivity

Interface:
10GigE
Connector:
10GigE, RJ45 with Screw Locks
Power Supply:
10 to 25VDC, via 12-pin Connector
GPIOs:
1 opto-isolated input, 1 RS232 Input, 1 RS232 Output, 2 - 24V Input, 4 Open Drain Output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose

Threading & Mounting

Mount:
M72 x 0.75
Mounting Threads:
4 x M4-6H (Front and Sides), ¼"-20 Tripod Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Resolution (up to 151MP) and High Speed without Compromising Quality
  • Large Sensors with up to 1.1 GB/s of Data Rate
  • Excellent Thermal Management for Industrial Applications

Allied Vision SHR Power Over Ethernet (PoE+) 10GigE Cameras deliver high-resolution imaging utilizing a robust 10GigE Vision interface. This enables reliable, high-bandwidth transfer of uncompressed image data over standard Ethernet infrastructure while maintaining low latency and flexible system integration. Advanced CMOS sensors, high dynamic range, and low-noise performance ensure exceptional image quality, while integrated features such as programmable I/O, sequencers, and onboard processing enhance system control and efficiency. Allied Vision SHR Power Over Ethernet (PoE+) 10GigE Cameras are designed with industrial-grade housings and optimized thermal management to ensure stable operation in non-lab environments where temperature is a concern. These cameras are ideal for applications including semiconductor and electronics inspection, flat panel display inspection, precision metrology, and scientific imaging.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin