eo_logo
 
Product added to cart

Table Mount for GRIN Lens Gripper, 27mm Height

Table Mount for GRIN Lens Gripper, 27mm Height

Table Mount for GRIN Lens Gripper, 27mm Height

×
Stock #73-458 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹27,745
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹27,745 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Table Mount
Type of Optics:
GRIN Lenses
Note:
Compatible Grins Lens Gripper, Sold Separately:
#73-449 (1.8mm)
#73-450 (1.0mm)
#73-451 (0.5mm)

Physical & Mechanical Properties

Construction:
Anodized Alumnium

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Enables Easy Handling, Positioning, and Mounting of GRIN Lenses
  • Suitable for 0.5mm, 1mm, and 1.8mm Diameter Lenses
  • Table Mounts are Available for Benchtop Integration

GRIN Lens Grippers and Table Mounts offer a compact and secure solution for handling and positioning a range of GRIN lenses. Featuring a spring-loaded system for easy pick-up and release, these grippers provide a simple and effective way to manipulate delicate optics, which can often be otherwise difficult to handle due to their small size. GRIN Lens Grippers are available in options for 0.5, 1, and 1.8mm diameter GRIN Lenses, and can be used in conjunction with a table mount (#73-455 and #73-458) to enable easy integration into optical setups. Table Mounts, available in two different fixed height positions, feature a magnetic holder for quick and simple mounting of the Lens Grippers, and enable grippers and lenses to be oriented both vertically and horizontally. GRIN Lens Grippers and Table Mounts are available both separately and in kits.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin