eo_logo
 
Product added to cart

AC Adapter for Olympus LED Transmitted Light Illumination Bases

See More by Olympus
AC Adapter for Olympus LED Transmitted Light Illumination Bases

AC Adapter for Olympus LED Transmitted Light Illumination Bases

×
Stock #89-503 New 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹37,170
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹37,170 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
N2659700

Hardware & Interface Connectivity

Power Supply:
Power Cable Required and Sold Separately:
USA: #19-529
Europe: #15-279
Japan: N/A
Korea: N/A
China: N/A
Input Voltage (V):
15 (3.34 A for 50.1 W)

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin