eo_logo
 
Product added to cart

9.0mm Optic Dia., E-Series Compact Kinematic Mount, 2-Screw

×
Stock #72-571 New 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹5,098
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹5,098 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Tip-Tilt
Type of Optics:
Circular
Number of Adjustment Screws:
2
Plate Dimensions (mm):
23.5 x 23.5

Physical & Mechanical Properties

Clear Aperture CA (mm):
8.00
Thickness (mm):
19.60
Travel (mm):
No Z-Axis Translation
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±5.0
Fine Tip Angle (°):
±5.0
Adjustment Screw Pitch (mm):
0.25
Min. Thickness of Compatible Optics (mm):
1.90
Centerline Height (mm):
12.7

Threading & Mounting

Size of Compatible Optics (mm):
9.00
Compatible Post:
M4 x 0.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Taiwan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Compact Design with ±5° Tip and Tilt Adjustment
  • Available for 6.35mm to 12.7mm Diameter Optics or as Solid Plate Mounts
  • M4 Threaded Mounting Interface for Easy System Integration

E-Series Compact Kinematic Optical Mirror Mounts provide precise tip and tilt adjustment in an ultra-compact package for laser alignment and optical system integration. Featuring ±5° of travel in both tip and tilt, these mounts enable accurate optical alignment while minimizing the space required within benchtop and OEM assemblies. Available for optics ranging from 6.35mm (0.25") to 12.7mm (0.50") in diameter, the family also includes solid plate mount versions for applications requiring optics to be permanently bonded to the mounting surface, with select models offered in both 2-screw and 3-screw adjustment configurations. E-Series Compact Kinematic Optical Mirror Mounts feature M4 threaded post mounting holes for seamless integration into compatible optical systems and positioning hardware. These mounts are ideal for benchtop laser systems, compact laser systems, optical instrumentation, and OEM photonics integration.

Technical Information

E-Series Compact Kinematic Optical Mirror Mounts
A
(mm)
B
(mm)
C
(mm)
Optical Diameter
D1 (mm)
Clear Aperture
D2 (mm)
Stock No.
12.7 23.5 x 23.5 19.6 6.35 5.35 #72-570
12.7 23.5 x 23.5 19.6 9 8 #72-571
12.7 23.5 x 23.5 19.6 10 9 #72-572
12.7 23.5 x 23.5 19.6 12 11 #72-573
12.7 23.5 x 23.5 19.6 12.5/12.7 11.5 #72-574
12.7 23.5 x 23.5 19.6 12.5/12.7 11.5 #72-575
User Defined 23.5 x 23.5 19.6 76.2/75 - #72-576
User Defined 23.5 x 23.5 19.6 101.6/100 - #72-577
Optical Mirror Mounts Optical Mirror Mounts
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin