eo_logo
 
Product added to cart

7 m CAT7 GigE Camera Cable with Screw Lock

See More by Allied Vision
×
Stock #91-197 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹8,390
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹8,390 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Type of Accessory:
Cables
Manufacturer:
Allied Vision
Model Number:
KAB-GIGE-SCREW-07-CAT7
Length of Cable (m):
7
Features:
Screw-In and Shielded
Connector:
RJ45, screwable, to RJ45
Cable Standard:
Cat 7
Note:
A 7 m CAT7 Ethernet cable for high-speed GigE camera data transfer, with screw-locking connectors to improve connection security in fixed machine-vision installations.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin