eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm, f/4.0 UCr Series Fixed Focal Length Lens

×
Stock #91-628 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹34,940
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹34,940 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
UCr Series
Imaging Lens Type:
Ruggedized High Performance Lens with Compact Form Factor

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
48.82
Maximum Diameter (mm):
36
Outer Diameter (mm):
36
Maximum Length (mm):
48.82

Optical Properties

Horizontal Field of View @ Max Sensor Format:
73.8mm - 60.0°
Horizontal Field of View, 1/1.8" Sensor:
NA
Horizontal Field of View, 1/2" Sensor:
73.8mm - 60.0°
Horizontal Field of View, 1/2.5" Sensor:
65.9mm - 54.6°
Horizontal Field of View, 1/3" Sensor:
53.4mm - 45.4°
Horizontal Field of View, 1/4" Sensor:
39.2mm - 34.2°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0255
Number of Elements (Groups):
9 (8)
Wavelength Range (nm):
380 - 700
Focal Length FL (mm):
6.00
Working Distance (mm):
50 - ∞
FOV @ Max Sensor Format, H x V (mm):
Horizontal: 73.8mm - 60.0° Vertical: 53.3mm - 45.4° Diagonal: 96.8mm - 73.8°
Aperture (f/#):
f/4.0
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm): Measured from the first lens surface on the object side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
12.64
Object Space Principal Plane (mm): Measured from the first lens surface on the object side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
17.55
Image Space Principal Plane (mm): Measured from the last lens surface on the image side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
4.85
Maximum Distortion (%):
-11.19
Exit Pupil Position (mm): Measured from the last lens surface on the image side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
-22.49
Wavelength:
VIS

Sensor

Optimized Sensor Format:
1/2.5"
Maximum Sensor Format:
1/2"
Pixel Size (μm):
1.85

Threading & Mounting

Filter Thread:
M34 x 0.5 (Female)
Front Thread:
M34 x 0.5 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):
Type of Ruggedization:
Stabilized (Robust Mechanics for Shock and Vibration)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
China
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

TECHSPEC® UCr Series Fixed Focal Length Lenses utilize the same optics as the TECHSPEC® UC Series Lenses while providing stabilized ruggedization to protect the lens from damage while maintaining optical pointing and positioning after shock and vibration. All individual lens elements are glued in place to reduce pixel shift on the sensor, ensuring the object-to-image mapping is maintained after heavy shock and vibration. These lenses provide high performance at an affordable cost in a compact form without sacrificing quality or feel. TECHSPEC® UCr Series Fixed Focal Length Lenses are designed for pixels that are ≤1.85μm, these lenses provide high levels of resolution (>200 lp/mm) across the sensor and are compatible with all standard C-Mount cameras.

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Technical Information

4mm UCr Series Fixed Focal Length Lens
6mm UCr Series Fixed Focal Length Lens
8mm UCr Series Fixed Focal Length Lens
12mm UCr Series Fixed Focal Length Lens
16mm UCr Series Fixed Focal Length Lens
25mm UCr Series Fixed Focal Length Lens
35mm UCr Series Fixed Focal Length Lens
Focal Length (mm) Maximum Dia. (mm) Maximum Length (mm) Filter Thread
4 40 48.3 M62.0 x 0.75 (Female) with adapter #33-308
6 36 48.82 M34 x 0.5 (Female)
8 34.1 50.9 M43 x 0.75 (Female) with adapter #89-940
12 33.8 38 M22 x 0.75 (Female)
16 25 25.9 M22.5 x 0.50 (Female)
25 25 34.3 M22.5 x 0.50 (Female)
35 27.5 57.26 M25.5 x 0.50 (Female)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin