eo_logo
 
Product added to cart

5m, 12-pin Hirose Cable, Open End

See More by Allied Vision
×
Stock #91-204 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹12,425
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹12,425 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Manufacturer:
Allied Vision
Model Number:
KAB-HR12S-12OE-05
Length of Cable (m):
5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Resolution (up to 65MP) and High Speed without Compromising Quality
  • Large Sensors with up to 1.1 GB/s of Data Rate
  • Excellent Thermal Management for Industrial Applications

Allied Vision HR Power Over Ethernet (PoE+) 10GigE Cameras deliver high-resolution imaging, utilizing a robust 10GigE Vision interface. This enables reliable, high-bandwidth transfer of uncompressed image data over standard Ethernet infrastructure while maintaining low latency and flexible system integration. These cameras feature Power over Ethernet+ (PoE+) capability, which simplifies system setup by combining data transmission and power delivery through a single cable, reducing overall system complexity and cost. Advanced CMOS sensors, high dynamic range, and low-noise performance ensure exceptional image quality, while integrated features such as programmable I/O, sequencers, and onboard processing enhance system control and efficiency. Allied Vision HR Power Over Ethernet (PoE+) 10GigE Cameras are designed with industrial-grade housing and optimized thermal management to ensure stable operation in non-lab environments where temperature is a concern. These cameras are ideal for applications including semiconductor and electronics inspection, flat panel display inspection, precision metrology, and scientific imaging.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin