eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia. 350 - 1200nm 0-50°, High Performance Ultra Broadband Dielectric Mirror

×
Stock #90-924 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹47,790
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹47,790 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
50.80
Thickness (mm):
9.53
Clear Aperture CA (mm):
40.64
Clear Aperture (%):
80
Edges:
Ground
Back Surface:
Commercial Polish

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Superpolished Fused Silica
Coating:
Ultra Broadband Dielectric Mirror (350 - 1200)
Coating Type:
Ultra Broadband Dielectric
Coating Specification:
Ravg (S & P) > 99.5% @ 0 – 50° @ 350 - 1200nm
Wavelength Range (nm):
350 - 1200
Surface Flatness (P-V):
λ/10
Angle of Incidence (°):
0 - 50
Surface Quality:
10-5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • High Reflectivity from 350–1200nm Across UV, Visible, and NIR Wavelengths
  • Reflectivity >99% or >99.5% Depending on Substrate
  • Available in 12.7mm, 25.4mm, and 50.8mm Diameters

TECHSPEC® Ultra-Broadband Dielectric Mirrors feature high-reflectivity dielectric coatings spanning wavelengths from 350–1200nm. Unlike wavelength-specific mirrors, these mirrors can be used with multiple laser wavelengths, including frequency-doubled and tripled laser sources. Standard fused silica versions offer greater than 99% reflectivity, while superpolished fused silica versions achieve greater than 99.5% reflectivity over a 0–50° angle of incidence. Applications include multi-wavelength laser systems, galvanometer scanning, broadband spectroscopy, and beam steering. These mirrors are available in 12.7mm, 25.4mm, and 50.8mm diameters.

Technical Information

Coating performance curve showing reflection on the y axis and wavelength on the x axis.

Coating Curves

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin