eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

50.8mm Dia., 1mm Thick, Uncoated, Magnesium Fluoride Window

Magnesium Fluoride (MgF2) Windows

×
Stock #92-041 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹84,960
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹84,960 each
Qty 11-25 ₹67,968 each
Qty 26-49 ₹63,720 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Type of Window:
Crystal

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.72
Diameter (mm):
50.80 +0.0/-0.1
Thickness (mm):
1.00 ±0.05
Parallelism (arcmin):
<1
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Poisson's Ratio:
0.27
Young's Modulus (GPa):
138
Knoop Hardness (kg/mm2):
415.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnesium Fluoride (MgF2)
Index of Refraction (nd):
1.377
Surface Quality:
40-20
Abbe Number (vd):
106.22
Axis Orientation:
C-Axis Orthogonal to S1 ± 2°
Wavelength Range (nm):
120 - 7000
Surface Flatness (P-V):
λ/2

Material Properties

Density (g/cm3):
3.18
Coefficient of Thermal Expansion CTE (10-6/°C):
13.7

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United Kingdom
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Excellent Transmission from 120nm to 7μm
  • Rugged and Durable
  • Resistant to Chemical Etching

TECHSPEC® Magnesium Fluoride (MgF2) Windows offer excellent broadband transmission from the deep-UV to the mid-infrared. DUV transmission makes them ideal for use at the Hydrogen Lyman-alpha line and for UV radiation sources and receivers, as well as excimer laser applications. MgF2 is a rugged material resistant to chemical etching, laser damage, and mechanical and thermal shock. TECHSPEC® Magnesium Fluoride (MgF2) Windows have a Knoop Hardness of 415 and index of refraction of 1.38. The windows are offered in diameters ranging from 3.2 to 100mm.

Note: Windows are available in both random and c-cut axis orientations.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin