eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

45° AOI Window, Fused Silica, 50mm Sq. NIR

×
Stock #90-010 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹18,054
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹18,054 each
Qty 11-25 ₹14,443 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Clear Aperture CA (mm):
45.00 x 45.00
Dimensions (mm):
50 x 50 +0.00/-0.20
Thickness (mm):
4.00 ± 0.20
Parallelism (arcmin):
<5
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground

Optical Properties

Coating:
45 Degree AOI BBAR (700-1100nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
60-40
Coating Specification:
S1 & S2: Rabs ≤ 2.0% from 700-1100nm @ 45 deg AOI
Ravg ≤ 1.0% from 700-1100nm @ 45 deg AOI
Wavelength Range (nm):
700 - 1100
Surface Flatness (P-V):
λ @ 632.8nm

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Coating Optimized for Maximum Transmission At 45°
  • Ideal For Use as Protective Windows
  • Available In VIS and NIR Options

TECHSPEC 45° AOI 1λ Fused Silica Windows are precision manufactured from UV-Fused Silica substrates, with an anti-reflection coating optimized for a 45° angle of incidence. Compared to traditional AR-coatings, which are often specified at a 0° angle of incidence, these windows offer superior transmission at steep incidence angles, making them an excellent choice for use as protective windows. Offered in a VIS (400-700nm) or NIR (700-1100nm) coated option, and in square or circular form factors, these windows are able to be used as protective windows or as beamsplitter compensation plates in interferometer systems. TECHSPEC 45° AOI 1λ Fused Silica Windows are ideal for applications including metrology, interferometry, and Display Protection.

Technical Information

Typical transmission percentage from 400 to 700 nm for 45° AOI window with AR coating
Transmission percentage chart for 45° AOI window with AR coating from 700 to 1100 nm wavelength
Reflectivity chart showing typical reflectivity of 45° AOI window with 400-700nm AR coating across wavelengths
Reflectivity chart showing typical reflectivity of 45 degree AOI window with 700-1100 nm AR coating

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin