eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Beamsplitter Compensation Plate, Fused Silica, 50mm Dia, NIR

×
Stock #89-930 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹31,329
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹31,329 each
Qty 11-25 ₹25,063 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
45.00
Diameter (mm):
50.00 +0.00/-0.10
Edges:
Fine Ground
Thickness (mm):
3.00 ±0.20
Wedge Angle (arcmin):
30 ±1

Optical Properties

Angle of Incidence (°):
45
Coating:
45 ° AOI BBAR (700-1100nm)
Coating Specification:
S1 & S2: Rabs ≤ 2.0% from 700-1100nm @ 45° AOI
Ravg ≤ 1.0% from 700-1100nm @ 45° AOI
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Flatness (P-V):
λ/10 @ 632.8nm
Surface Quality:
20-10
Wavelength Range (nm):
700 - 1100

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

TECHSPEC Beamsplitter Compensation Plates are designed to equalize the optical path length in systems using plate beamsplitters at a 45° angle of incidence. Manufactured from precision fused silica, these windows ensure both transmitted and reflected beams experience the same material thickness, preserving phase integrity and wavefront quality. When paired with TECHSPEC λ/10 Plate Beamsplitters, compensation plates help minimize dispersion and maintain high interference contrast in demanding optical systems. TECHSPEC Beamsplitter Compensation Plates feature a 30 arcmin wedge to minimize internal interference and back reflections making these compensators are an excellent choice for precision applications. These compensator plates are ideal for interferometry, metrology, and spectroscopy applications requiring precise beam path matching.

When used in Michelson and other interferometers, beamsplitters can cause small differences in optical path length and dispersion due to their thickness. Compensation plates can correct for this difference and are especially useful in broadband systems. When selecting a compensation plate, the compensation plate should be of the same substrate and thickness as the beamsplitter used to ensure the correct adjustment in path length.

Technical Information

Graph showing typical transmission percentage of 45° AOI beamsplitter with 400-700nm AR coating across wavelength range
Transmission percentage chart of 45° AOI beamsplitter with AR coating from 700 to 1100 nm wavelength
Reflectivity chart showing typical reflectivity of 45° AOI beamsplitter with 400-700 nm AR coating across wavelength range
Reflectivity curve of 45° AOI beamsplitter with 700-1100 nm AR coating showing typical reflectivity percentage
Beamsplitter Compensator Plates
Diagram showing beam path in an uncompensated interferometer setup. (Please note, reflected beams are depicted offset for demonstrative purposes).  Numbers refer to number of passes through the beamsplitter substrate. The blue beam (initially reflected at the beamsplitter) travels through the beamsplitter substrate three times, while the orange beam (initially transmitted through the beamsplitter) travels through the beamsplitter only once. This results in a differing path length and dispersion between the two beams once they arrive at the sensor.
Diagram showing beam path in an uncompensated interferometer setup. (Please note, reflected beams are depicted offset for demonstrative purposes). Numbers refer to number of passes through the beamsplitter substrate. The blue beam (initially reflected at the beamsplitter) travels through the beamsplitter substrate three times, while the orange beam (initially transmitted through the beamsplitter) travels through the beamsplitter only once. This results in a differing path length and dispersion between the two beams once they arrive at the sensor.
With the addition of a compensator plate of the same thickness and refractive index of the beamsplitter, the orange beam now experiences the same change in path length and dispersion as does the blue beam.
With the addition of a compensator plate of the same thickness and refractive index of the beamsplitter, the orange beam now experiences the same change in path length and dispersion as does the blue beam.

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin