eo_logo
 
Product added to cart

40mm Square Motorized Rotary Stage, Integrated Controller, Rotary Encoder

×
Stock #91-819 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹4,23,260
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹4,23,260 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Model Number:
X-RSM40B-E03
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
2-Phase Stepper
Encoder Type:
Rotary Quadrature Encoder

Physical & Mechanical Properties

Type of Movement:
Rotary
Stage Size (mm):
137.3 x 73.9
Travel (°):
360
Accuracy (°):
0.14 Unidirectional
Backlash (°):
< 0.04
Center Hole:
4.0mm
Height (mm):
21
Load Capacity (kg):
5
Load Capacity (N):
50
Repeatability (°):
< 0.02
Repeatability (mrad):
4.992
Speed (°/s):
120
Weight (kg):
289
Table Size (mm):
40 x 40
Encoder Resolution:
200 CPR
Max. Continuous Torque (N⋅cm):
60

Electrical

Current (mA):
350
Maximum Operating Current (mA):
350

Hardware & Interface Connectivity

Type of Drive:
Precision Worm Gear
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-960 (1.2A), #70-961 (3.7A), #70-962 (6.5A)
Europe: #70-960 (1.2A), #70-961 (3.7A), #70-962 (6.5A)
Japan: #23-662 (2.5A)
Korea: #33-773 (2.0A)
China: #70-960 (1.2A), #70-961 (3.7A), #70-962 (6.5A)
Computer Interface:
RS-232, USB

Material Properties

Vacuum Compatibility:
N/A

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • 360° Continuous Rotation with 0.14° Unidirectional Accuracy
  • Integrated Controller with Optional 200 CPR Rotary Encoder
  • Standard and Vacuum-Compatible Options for Pressures Down to 10⁻⁶ Torr

Zaber™ Compact Motorized Rotary Stage Systems provide 360° continuous rotation with 0.14° unidirectional accuracy for precise automated positioning. These stages feature an integrated controller simplifying system setup and enabling computer-controlled operation. Available configurations include an integrated 200 Counts per Revolution (CPR) rotary encoder for enhanced position verification, or vacuum-compatible options rated for pressures down to 10⁻³ or 10⁻⁶Torr. Zaber™ Compact Motorized Rotary Stage Systems provide repeatability of <0.02° and backlash of <0.04°, enabling reliable positioning in applications such as automated inspection, optical alignment, metrology, and compact motion-control systems. These compact square stages are directly compatible with Zaber™ Motorized Goniometers to create space-efficient, three-axis rotational positioning systems.

U.S. Tariff Pricing Notice: Pricing for certain products in this family may reflect recent changes in U.S. tariffs on Canadian-origin products. Prices shown include any applicable tariff-related adjustment; no additional tariff surcharge will be added at checkout.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin