eo_logo
 
Product added to cart

4" Length, ¼-20 Thread, Post Holder

×
Stock #90-605 New 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,274
Price inclusive of all taxes
Volume Pricing
Qty 1-9 ₹1,274 each
Qty 10+ ₹1,248 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Designed for Use with 12.7mm/0.5" Stainless Steel Optical Mounting Posts.
Thumbscrew Included.
¼-20 (English) or M6X1.0 (Metric) Socket Head Set Screws (Required for Mounting, Sold Seperately)

Physical & Mechanical Properties

Length (mm):
101.60
Length (inches):
4
Construction:
Aluminum

Threading & Mounting

Mounting Threads:
¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Taiwan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • English and Metric Options for Easy System Integration
  • 3-Point Contact Mounting for Precise Post Centering
  • Optional Magnetic Pedestal Base for Flexible Placement

English and Metric Post Holders secure post-mounted optical components to lab tables and breadboards. A 3-point contact design centers Stainless Steel Optical Mounting Posts within the holder, while engraved thread values make English and metric versions easy to identify. Lengths range from 25.4mm (1") to 152.4mm (6"). An optional magnetic pedestal base allows the post holder to be repositioned on magnetic lab tables without changing the mounted component.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin