eo_logo
 
Product added to cart

3mm Liquid Light Guide, VIS

×
Stock #91-726 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹69,773
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹69,773 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Minimum Bend Radius (mm):
40
Core Diameter (mm):
3.00
Length (m):
1

Optical Properties

Numerical Aperture NA:
0.55
Wavelength Range (nm):
400 - 720 >70%

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • 3mm and 5mm Diameter Options for Design Flexibility
  • Optimized for UV, Visible, and NIR Wavelengths
  • High Numerical Aperture for Efficient Light Transmission

High Temperature Liquid Light Guides deliver uniform, high-intensity illumination with minimal loss for demanding machine vision and optical inspection applications. Available in 3mm and 5mm diameters and optimized for UV (300 – 580nm), visible (400 – 720nm), and NIR (450 – 1300nm) wavelengths, these light guides provide flexible light delivery to confined or hard-to-reach areas. A liquid core design enables high numerical aperture and excellent transmission efficiency for consistent performance in imaging systems. High Temperature Liquid Light Guides are engineered for durability and easy integration with compatible fiber-coupled LED illuminators in a wide range of setups. These light guides are ideal for fluorescence microscopy, semiconductor inspection, spectroscopy, life science imaging, and industrial machine vision applications.

What's the difference between a liquid light guide and a fiber light guide?

Liquid Light Guide Fiber Light Guide
No packing fraction losses Packing fraction losses from gaps between fibers
Higher overall transmission Reduced coupling efficiency

Technical Information

High Temperature Liquid Light Guides
High Temperature Liquid Light Guides
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin