eo_logo
 
Product added to cart

3.9mm CA NIR, Corning® Varioptic® A-PE Series Variable Focus Liquid Lens Development Kit

×
Stock #91-603 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,05,669
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,05,669 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Development Kit
Model Number:
D-A-PE-39N1-A1-35-EO
Contents of Kit:
Corning® Varioptic® A-PE-39N0-A1-35 Lens USB-M Universal (with 4 and 6 pin connector and USB compatibility) USB-B to USB-A Cable Focuslab Software Control Software Documentation Package

Physical & Mechanical Properties

Diameter (mm):
15.50 (packaged lens)
Thickness (mm):
5.20 (packaged lens)
Clear Aperture CA (mm):
3.9

Optical Properties

Coating:
NIR
Transmission (%):
97 @ 850nm
Focus Range (mm):
-5 to +10 diopter
Transmitted Wavefront Error, RMS:
50nm

Environmental & Durability Factors

Operating Temperature (°C):
-20 to +70
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
France
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Combine a Liquid Lens with Dedicated, Calibrated Driver Board
  • Temperature Compensation and Response Time Optimization Features
  • Include Control Software and Documentation Package
  • VIS and NIR Options Available

Corning® Varioptic® A-PE & V-PE Series Variable Focus Liquid Lens Development Kits feature a variable focus liquid lens with a dedicated, calibrated driver board for enhanced performance, temperature compensation, and response time optimization, as well as all necessary cables and control software for operation. The driver board enables advanced features including temperature compensation algorithms, response time optimization for optical power changes, and sweep mode which acquires clear images while the liquid lens is still in motion. The V-PE Series expands on this technology with an 8-electrode design, enabling independent control of spheres at ±24 diopters of power, cylinders at ±5 diopters of power, and axis for astigmatism correction without any moving parts, ensuring silent, reliable operation. Corning® Varioptic® A-PE & V-PE Series Variable Focus Liquid Lenses are ideal for use in barcode readers, industrial inspection, medical imaging, and biometrics applications and are fully compatible with the AF Explorer Camera for plug-and-play operation. Also included in the development kit is a documentation package with additional application information.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin