eo_logo
 
Product added to cart

2.5mm CA, VIS Coated, A-PE-25H0-33 Corning® Varioptic® Variable Focus Liquid Lens, Packaged A-PE-Series - 6 pins FPC with Thermistor with electronics

×
Stock #91-592 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹41,949
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹41,949 each
Qty 11-25 ₹31,462 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Packaged Lens w/Electronics
Model Number:
A-PE-25H0-33
Contents of Kit:
2.5mm CA, Packaged with electronics and, FPC-A-33, 18 diopters dynamic (VIS)

Physical & Mechanical Properties

Diameter (mm):
8.80
Thickness (mm):
2.80 (packaged lens)
Clear Aperture CA (mm):
2.5

Optical Properties

Coating:
VIS
Focus Range (mm):
-5 to +13 diopter
Transmission (%):
97 @ 587nm
Transmitted Wavefront Error, RMS:
30nm

Environmental & Durability Factors

Operating Temperature (°C):
-30 to +85
Storage Temperature (°C):
-40 to +85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
France
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Combines a Liquid Lens with a Dedicated, Calibrated Driver Board
  • Temperature Compensation and Response Time Optimization Features
  • Development Kits Available for Easy Integration

Corning® Varioptic® A-PE Series Liquid Lenses feature a variable focus liquid lens with a dedicated, calibrated driver board for enhanced performance. The driver board enables advanced features, including temperature compensation algorithms, response time optimization for optical power changes, and sweep mode, which acquires clear images while the liquid lens is still in motion. Corning® Varioptic® A-PE Series Variable Focus Liquid Lenses are ideal for use in barcode readers, industrial inspection, medical imaging, and biometrics applications, and are fully compatible with the AF Explorer Camera for plug-and-play operation. Control Software is included only with development kits and not with individually packaged lenses.

Please Note: Control software is only included with evaluation kits. If you are purchasing this product for the first time, please purchase an evaluation kit instead to ensure you have access to this software.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin