eo_logo
 
Product added to cart

20 m CAT7 GigE Camera Cable with Screw Lock

See More by Allied Vision
Product Photo Coming Soon

Product Photo Coming Soon

×
Stock #91-200 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹10,089
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹10,089 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Manufacturer:
Allied Vision
Model Number:
KAB-GIGE-SCREW-20-CAT7
Length of Cable (m):
20
Note:
A 20 m CAT7 Ethernet cable for high-speed GigE camera data transfer. It is suited to long cable runs where a secure screw-locking camera connection is required.

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin