eo_logo
 
Product added to cart

1.5m Low Noise BNC to BNC Cable

×
Stock #90-648 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹20,178
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹20,178 each
Need More? Request Quote
Product Downloads

Specifications

Hardware & Interface Connectivity

Connector:
BNC / BNC
Length of Cable (m):
1.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Country of Origin:
Germany
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Ultra-Wide Adjustable Transimpedance Gain from 10² to 10¹¹ V/W
  • Exceptional Low-Noise, High-Sensitivity Single-Beam Detection
  • Optimized for Absolute Optical Power Measurements
  • Designed for Direct, Alignment-Free Integration

Variable Gain Photoreceivers feature an ultra-wide adjustable transimpedance gain from 10² to 10¹¹V/W, enabling precise measurement of optical signals across a broad power range. Engineered for ultra-low noise performance, these photoreceivers achieve noise equivalent power (NEP) as low as 6fW/√Hz, ensuring accurate detection of extremely weak optical signals. Designed for single-beam detection, they provide maximum sensitivity and dynamic range, allowing for simple, alignment-free integration into optical systems. Variable Gain Photoreceivers are ideal for applications such as photonics research, optical communication testing, and precision low-light measurements.

Note: Power supply sold separately. Please see specifications for more details.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;