eo_logo
 
Product added to cart

150mm Diameter Direct Drive Motorized Rotary Stage

See More by Zaber™
×
Stock #92-217 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹10,20,317
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹10,20,317 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric
Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Model Number:
X-RDQ150-AE57D12
Note:
Requires a 48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Encoder Type:
Direct Reading Optical Encoder

Physical & Mechanical Properties

Type of Movement:
Rotary
Stage Size (mm):
224 x 160
Travel (°):
360
Accuracy (°):
0.006
Height (mm):
50
Load Capacity (kg):
10
Load Capacity (N):
100
Repeatability (°):
< 0.0001
Speed (°/s):
2700
Weight (kg):
3.225
Table Diameter (mm):
150
Encoder Resolution:
129,600,000 CPR
Max. Continuous Torque (N⋅cm):
200

Electrical

Current (mA):
3750
Maximum Operating Current (mA):
3750

Hardware & Interface Connectivity

Type of Drive:
Direct Drive
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-961 (3.7A), #70-962 (6.5A)
Europe: #70-961 (3.7A), #70-962 (6.5A)
Japan: #70-961 (3.7A), #70-962 (6.5A)
Korea: #33-773 (2.0A)
China: #70-961 (3.7A), #70-962 (6.5A)
Computer Interface:
Required for Operation:
USB with #15-295
RS-232 with #15-297

Environmental & Durability Factors

Operating Temperature (°C):
0-40

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Canada
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Large 150mm Diameter Mounting Platform With 360° Continuous Rotation
  • Contactless Direct Drive for High-Speed Silent Operation and Long Lifetime
  • High Precision 0.01 Arc Second Encoder Resolution and 1µrad Minimum Step Size

Zaber™ High Speed Direct Drive Motorized Rotary Stage System combines a large 150mm diameter mounting platform with 360° continuous rotation supporting centered loads up to 10kg and rotation speeds up to 450RPM. These rotary stages’ contactless direct drive design delivers high-speed, silent operation and long service life for demanding positioning and automation applications. For precision motion control, the stage provides 0.01 arc second encoder resolution and a 1 µrad minimum step size, enabling highly repeatable positioning. Zaber™ High Speed Direct Drive Motorized Rotary Stage System features a 50.8mm (2") diameter rotating aperture, providing added flexibility for optical, inspection, and through-hole system integration. This stage is also daisy-chain compatible with other Zaber products, simplifying multi-axis system setup and control. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB #15-295 or RS-232 #15-297) are sold separately as accessories. The optional metric stage top (#92-219) provides a larger mounting surface and a convenient 25mm grid pattern of M6 and M3 holes.

U.S. Tariff Pricing Notice: Pricing for certain products in this family may reflect recent changes in U.S. tariffs on Canadian-origin products. Prices shown include any applicable tariff-related adjustment; no additional tariff surcharge will be added at checkout.

Technical Information

Diagram showing power connector pinout with pin 1 as 24-48 V and pin 2 as device ground
RS-232 communication pin diagrams for previous and next connections with pin function table
Diagram showing 4-pin connector with pin numbers and functions including output, input, and ground
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin