eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1064nm 1X - 3X Gemma® Variable Beam Expander

1064nm 1X - 3X Gemma® Variable Beam Expander

1064nm 1X - 3X Gemma® Variable Beam Expander

×
Stock #27-071 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,91,160
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,91,160 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Continuous Variable Magnification

Physical & Mechanical Properties

Length (mm):
190.20
Housing Diameter (mm):
66 & 88
Pointing Accuracy (mrad):
<1

Optical Properties

Entrance Aperture (mm):
17.9
Exit Aperture (mm):
57
Expansion Power:
1X - 3X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
>97.5 @ DWL
Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Transmitted Wavefront, P-V:
<λ/10 for Input Beam < 7mm
<λ/4 for Input Beam < 9mm
Wavelength Range (nm):
1030 - 1080
Coating Specification:
Rabs <0.25% @ 1063 - 1065nm
Ravg <0.5% @ 1030 - 1100nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm² @ 1064 nm, 20 ns, 20 Hz
Divergence Adjustment:
Non-Rotating Optics

Threading & Mounting

Mounting Threads:
Input: Male M30 x 1.0
Output: Female M74 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

TECHSPEC® Gemma® Variable Beam Expanders are ideal for high power laser applications where magnification changes may be required, such as prototyping or R&D. TECHSPEC® Gemma® Variable Beam Expanders feature λ/10 transmitted wavefront, Galilean designs, and high laser damage threshold AR coatings to ensure maximum transmittance while minimizing ghost reflections. Additionally, these beam expanders use internal translation mechanisms to continuously adjust magnification and laser divergence without affecting overall housing length and maintain pointing stability. TECHSPEC® Gemma® Variable Beam Expander allow for continuous magnification change over the full magnification range.

TECHSPEC® Gemma® Variable Beam Expanders can be used to determine a system’s required beam magnification in the prototyping phase of development. TECHSPEC® Draconis® Broadband Beam Expanders are available for production or OEM implementation. Please contact our Sales Department for custom magnification requirements.

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin