eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1030nm, 76.2mm Dia. x 12.7mm Thickness, Ultrafast Laser Mirror

×
Stock #73-720 New 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹78,800
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹78,800 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror

Physical & Mechanical Properties

Thickness (mm):
6.35 ±0.20
Diameter (mm):
76.20 +0.00/-0.10
Clear Aperture (%):
90
Back Surface:
Commercial Polish
Parallelism (arcmin):
<3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
10-5
Angle of Incidence (°):
45
Coating:
Ultrafast (990-1070nm)
Design Wavelength DWL (nm):
1030
Wavelength Range (nm):
990 - 1070
Surface Flatness (P-V):
λ/8
Coating Specification:
R(avg) S & P >99.90% @ 1030nm @ 45° AOI R(avg) >99.7% @ 990 - 1070nm @ 45° AOI
Coating Type:
Dielectric
GDD Specification:
±10 fs2 @ 990 – 1070nm @ 45° AOI (s-pol) ±30 fs2 @ 1010 – 1050nm @ 45° AOI (p-pol)

Environmental & Durability Factors

Durability:
MIL-PRF-13830B

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • GDD as Low as ±20fs2 at Design Wavelength Range
  • Greater than 99.9% Reflectivity
  • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers

TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors feature a multilayer dielectric coating on fused silica substrates for excellent reflectivity of greater than 99.9%, and low coefficient of thermal expansion, making them ideal for ultrafast beam transport applications. These mirrors have a group delay dispersion (GDD) of near zero at their design wavelength range, minimizing dispersion of the reflected beam. TECHSPEC® Low GDD Dielectric Ultrafast Laser Mirrors are ideal for utilizing the first and second harmonic of Ti:sapphire and Yb:doped lasers for applications such as laser machining and welding.  

Note: Please contact us if your application requires a TECHSPEC Low GDD Ultrafast Mirror with a custom wavelength, angle, or size.

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin