eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

101.6mm Laser Mirror Substrate

×
Stock #91-344 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹92,925
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹92,925 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Laser Mirror Substrate

Physical & Mechanical Properties

Diameter (mm):
101.60 +0.00/-0.10
Thickness (mm):
19.10 ±0.20
Clear Aperture (%):
90
Clear Aperture CA (mm):
91.44
Parallelism (arcmin):
<3
Back Surface:
Commercial Polish
Edges:
Ground, protective bevel as needed

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Uncoated
Surface Flatness (P-V):
λ/10
Surface Quality:
10-5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • λ/10 and λ/20 Surface Flatness and 10-5 Surface Quality
  • High Quality Fused Silica Substrates
  • Imperial Sizes with Circular or Rectangular Geometries
  • Window Substrates Also Available

TECHSPEC® Laser Mirror Substrates are manufactured from high quality fused silica and are designed for use with high power laser sources. These mirrors feature excellent surface specifications, including λ/10 and λ/20 surface flatness and 10-5 surface quality, to limit the possibility of reduced performance due to surface defects. The high surface quality of these mirror blanks also makes them ideal for use in demanding intra-cavity laser applications. TECHSPEC Laser Mirror Substrates are available in standard imperial sizes, with either circular or rectangular geometries. Please contact us if your application requires a custom size laser mirror substrate.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin