eo_logo
 
Product added to cart

100mm Dia., 6.35mm Thick, Uncoated, λ/10 IR Fused Silica Window

×
Stock #91-034 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,96,470
Price inclusive of all taxes
Volume Pricing
Qty 1-10 ₹1,96,470 each
Qty 11-24 ₹1,76,823 each
Qty 25+ ₹1,67,265 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window

Physical & Mechanical Properties

Clear Aperture CA (mm):
90.00
Diameter (mm):
100.00 +0.00/-0.20
Thickness (mm):
6.35 ±0.10
Bevel:
Protective as needed
Clear Aperture (%):
90
Edges:
Fine Ground
Parallelism (arcsec):
<5
Poisson's Ratio:
0.17
Young's Modulus (GPa):
73
Knoop Hardness (kg/mm2):
522.00

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Index of Refraction (nd):
1.458
Surface Quality:
20-10
Transmitted Wavefront, P-V:
λ/10 per inch over CA
Abbe Number (vd):
67.8
Wavelength Range (nm):
200 - 3500

Material Properties

Density (g/cm3):
2.20
Coefficient of Thermal Expansion CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
Vietnam
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • IR Grade Fused Silica (Ohara SK-1310) Substrates
  • Broad Transmission Range from 200 – 3500nm
  • λ/10 Transmitted Wavefront Distortion
  • Excellent Thermal Stability

λ/10 Infrared (IR) Fused Silica (Ohara SK-1310) Windows feature 20-10 surface quality, <5 arcsec parallelism, and broad transmission from 200 – 3500nm without absorption bands common in other fused silica materials. These fused silica windows offer superior transmission characteristics and a low coefficient of thermal expansion that provides high thermal stability and resistance to thermal shock. λ/10 Infrared (IR) Fused Silica (Ohara SK-1310) Windows feature laser grade specifications and are available in a variety of diameter and thickness options. These windows are ideal for FLIR, FTIR spectroscopy, medical systems, and thermal imaging applications.

Technical Information

Transmission Curve for Ohara SK-1310 glass
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin