eo_logo
 
Product added to cart

10 Gigabit Ethernet Cable, RJ45 to 8-Pin M12 X-Coded Male, 2m

M12 to RJ45 Cat6a IP67 Cable

M12 to RJ45 Cat6a IP67 Cable

×
Stock #92-615 New 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹8,177
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹8,177 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Length of Cable (m):
2
Connector:
RJ45 Male to 8-Pin M12 X-Coded Male

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin