Hard Coated OD 4.0 10nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Hard Coated OD 4.0 25nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Hard Coated OD 4.0 50nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- High Transmission, Deep Blocking
- Broad Bandwidths Ideal for Imaging Applications
- Available in VIS and IR Center Wavelengths
- Hard Coated OD 4.0 10nm and 25nm Bandpass Filters Also Available
Fluorescence Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Common Wavelengths for Popular Fluorophores
- Excitation Filters and Emission Filters Available
- >93% Transmission
- >OD 6 Blocking, <3% from Edge of Bandwidth
- Fluorescence Filter Sets and Pre-Mounted Fluorescence Filter Cube Sets Also Available
Traditional Coated 400 – 699nm Bandpass Interference Filters
- Available in UV, Visible, and IR Center Wavelengths
- 10 – 80nm Bandwidths Available
- Ideal for Biomedical Applications and Instrumentation Integration
- 193-399nm, 400-699nm, and 700-1650nm CWL Options Available
SCHOTT Colored Glass Bandpass Filters
- 20 Standard SCHOTT Glass Types
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
- UV, Visible, and IR Bandpass Regions
Infrared (IR) Bandpass Filters
- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
Multi-Band Machine Vision Bandpass Filters
- Block and Transmit Desired Key VIS and NIR Spectral Bands with One Filter
- Remove The Need for Dual Sensor Setups
- Anti-Reflection Coating for Durability and Performance
- Various Mounting Thread Options Available
Everix Ultra-Thin OD4 Bandpass Filters
- Scratch Insensitive, Ultra-Thin Design
- Central Wavelengths Ranging from 400 - 1064nm
- High Average Transmission of >65%
- Narrow, 10nm Bandwidth
Unmounted OD 4.0 Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Traditional Coated 193 – 399nm Bandpass Interference Filters
- Available in UV, Visible, and IR Center Wavelengths
- 10 – 80nm Bandwidths Available
- Ideal for Biomedical Applications and Instrumentation Integration
- 193-399nm, 400-699nm, and 700-1650nm CWL Options Available
Mounted Machine Vision Filters
- Optimized for Use with Popular LEDs
- Multiple Mounting Sizes and Threads Available to Ease System Compatibility
- ≥85% Transmission
- TECHSPEC® High Performance Mounted Machine Vision Filters and Mounted Color Filters Also Available
Hard Coated OD 4.0 5nm Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Hard Coated OD5 Bandpass Filters
- Suitable for Single-Point Fluorescence Detection and Flow Cytometry Applications
- 52 Distinct Design Wavelengths Covering the NUV – NIR Spectrum
- >OD5 Average Blocking from 330 – 900nm
- Mounted for Easy Handling and System Integration
Unmounted Fluorescence Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Designed for Use With Common Fluorophores
- Excitation and Emission Filters Available
- High Transmission with Deep >OD 6.0 Blocking
- Mounted Fluorescence Filters and Mounted Fluorescence Filter Sets Also Available
Ultra Narrow Hard Coated Bandpass Filters
- >90% Transmission at Design Wavelength
- Up to >OD 8 Blocking Across Blocking Range
- As Narrow as <0.5nm Full Width-Half Max
High Performance Laser Line Bandpass Filters
- Over 90% Transmission at Specified Laser Lines
- Hard Coated Design
- Designed for Laser Applications
Multi-Band Fluorescence Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Multiple Pass Bands on a Single Filter
- High Peak Transmission, Excellent Blocking
- Ideal for Simultaneous Viewing of Multiple Fluorophores
- For Optimal Performance Pair with Multi-Edge Fluorescence Dichroic Filters
Hard Coated OD 4.0 Bandpass Filter Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
OD8 Fluorescence Bandpass Filters
- OD ≥8 Blocking and >95% Minimum Peak Transmission in the Passband
- Designed for Common qPCR Fluorophores
- Excitation Filters and Emission Filters Available
OD 6 Laser Line Clean-Up Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Over 90% Transmission at Design Wavelength
- Hard Coated Design
- Designed for Laser Applications
Everix Ultra-Thin 10nm OD2 Bandpass Filters
- Narrow 10nm Bandwidth
- Lightweight, Flexible, and Ultra-Thin 400µm Thickness
- Scratch Insensitive and Durable Design
Everix Ultra-Thin OD2 Broadband Bandpass Filters
- Designed for Common LED and Laser Diode Wavelengths
- Scratch Insensitive, Ultra-Thin Design
- Easily Integrated into Portable Devices
High Transmission Traditional Coated Bandpass Filters
- Passband Transmission up to 80%
- 441.6 to 1064nm Wavelength Options with 10, 20, and 40nm Bandwidths
- Ideal for Medical and Analytical Applications
Traditional Coated Bandpass Interference Filter Kits
- Kits Include Our Traditional Coated Bandpass Interference Filters
- Visible and Near-Infrared Versions
- Popular 12.5mm and 25mm Mounted Diameter Options
- Note: Potential change of packaging
Astronomy Bandpass Filters
- Filter and Measure Light from Astronomical Objects
- Ideal for Photometric Calibration
- UBVRI Filters
Linear Variable Bandpass Filters
- Narrow Bandwidths with High Transmission
- Optimum Input Beam Diameter of 0.5 x 10.0mm
- OD4 Blocking
- Linear Variable Edge Filters Also Available
Ultra Narrow Traditional Coated Bandpass Filters
- Bandwidths Between 0.2 and 5.0nm
- OD 4.0 Blocking Between 200 and 1200nm
- Rapid Custom Designs Available
- Ultra Narrow Hard Coated Bandpass Filters Also Available
Fluorescence Filter Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Excitation, Emission, and Dichroic Filters for Fluorescence Imaging
- >93% Transmission and OD 6 Blocking for Maximum Brightness and Contrast
- Hard Sputtered Coatings on Single Substrate
- TECHSPEC Pre-Mounted Filter Cubes Also Available
Pre-Mounted Fluorescence Filter Cube Sets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ensure Proper Alignment of Filter Sets
- Easily Adapt to Common Microscopes
- Available in a Variety of Wavelengths
- Unmounted TECHSPEC® Fluorescence Filter Kits Also Available
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters
- High Absorption in the NIR
- Designed for Use in Harsh Environments with High Humidity
- 50 x 50mm Size with 1mm Thickness
Hard Coated Laser Clean-Up Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Narrow Bandwidths for Gas and Solid State Lasers
- Broad Bandwidths for Diode Laser Clean-Up
- High Transmission, Deep Blocking
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®