SCHOTT Colored Glass Longpass Filters
Top Seller
- 27 Standard SCHOTT Color Glass Types
- Cut-On Wavelengths in the UV, Visible, or NIR
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
Hoya Absorptive Neutral Density (ND) Filters
Top Seller
- Attenuates Visible Light Via Absorption, Rather than Reflection
- Multiple Filters Can be Stacked for Increased Blocking
- Optical Densities from 0.1 to 4.0 are Available
- Also Available Pre-mounted in C-Mount Housings
SCHOTT Colored Glass Bandpass Filters
- 20 Standard SCHOTT Glass Types
- Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
- UV, Visible, and IR Bandpass Regions
Kodak Wratten 2 Neutral Density Filters
Top Seller
- Available in Large Sizes
- Easily Cut for Custom Sizing
- Kodak Filter No. 96
Optical Cast Infrared (IR) Longpass Filters
Top Seller
- Lightweight Plastic
- Excellent Thermal and Chemical Resistance
SCHOTT Colored Glass Heat Absorbing Shortpass Filters
- SCHOTT KG Colored Glass Substrates
- Absorb Infrared Radiation
- Standard Sizes with 1, 2, or 3mm Thickness
Additive and Subtractive Dichroic Color Filters
- High Saturation Dichroic Type
- Matrix of Sizes and Sets
- Precision Glass Substrate
Clearance
Fluorescent Glass Filters
Fluorescent Glass Filters
-
Excite with UV Illumination
-
Wide Range of Fluorescence Colors
-
High Sensitivity and Durability
Hoya Colored Glass Longpass Filters
- UV, VIS and IR Pass Ranges
- VIS Can Be Used for Color Bandpass
- Also Available Mounted
Colored Glass Replacement Longpass Filters
- Dielectric Coated Longpass Filters
- >90% Typical Transmission and >OD5 Blocking
- 100% Environmentally Safe, RoHS Compliant Construction
- Cut-On Wavelengths from 320 to 1000nm
Kodak Wratten Filters
- Ideal for Color Correction and Attenuation
- IR Filters Have No Transmittance from 400 - 700nm
- Powder-Free Latex Gloves Available for Handling
Optical Cast Plastic Color Filters
- Resistant to All Types of Chemicals and Solvents (Acetone, Acids, Alkali and Alcohols)
- Excellent Thermal Resistance
- Easily Drilled with High Speed Carbide Bits for Mounting
45° Reflective Dichroic Color Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Reflects Stated Color While Transmitting Remaining Visible Spectrum
- Ideal for Color Separation Applications
- Precision N-BK7 Substrates
Roscolux® Color Filter Swatchbook
- Book of Over 200 Colored Filters
- Improved Heat and Color Absorption
- Ideal for Prototyping Needs
- Roscolux® Color Filters Also Available
Clearance
Everix Ultra-Thin OD2 Longpass Filters
Everix Ultra-Thin OD2 Longpass Filters
- Ultra-Thin, Flexible Substrate
- Sharp Cut-On Wavelength Designs
- Extruded Thin Film, Insensitive to Scratches
Everix Ultra-Thin OD4 Longpass Filters
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive
Isuzu ISK Colored Glass Heat Absorbing Filters
- Transmit Visible Light, Reject IR Radiation
- Sharp Cutoff and High Absorption at Design Wavelengths
- Available in 12.5, 25, and 50mm Diameters
C-Mount Longpass Glass Color Filters
- Pre-Mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- SCHOTT or Hoya Color Glass Filters Available
- Also Available Unmounted
C-Mount Absorptive Neutral Density (ND) Filters
- Pre-mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- Optical Densities from 0.15 to 2.5
- Also Available Unmounted
Precision Anti-Reflection (AR) Coated Absorptive Neutral Density (ND) Filters
- λ/4 Transmitted Wavefront Distortion
- AR Coated for 450 - 700nm
- Optical Densities from 0.1 to 4.0 Available
- Absorptive Neutral Density (ND) Filters Also Available
Everix Ultra-Thin OD4 Shortpass Filters
- Ultra-thin 300µm Construction
- OD ≥4.0 Blocking and >85% Average Transmission
- Lightweight and Scratch Insensitive
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters
- High Absorption in the NIR
- Designed for Use in Harsh Environments with High Humidity
- 50 x 50mm Size with 1mm Thickness
C-Mounted Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Hot or Cold Mirror and Color Dichroic Options Available
- 4 Standard Female C-Mount Threaded Holes
Clearance
Everix Ultra-Thin OD2 Shortpass Filters
Everix Ultra-Thin OD2 Shortpass Filters
- Flexible Design to Conform to Curved Surfaces
- Scratch Insensitive, Ultra-thin Polymer Construction
- >80% Average Transmission
Clearance
Near Infrared (NIR) Detection YAGLASS-T Filters
Near Infrared (NIR) Detection YAGLASS-T Filters
- Convert NIR Light to Visible Light
- Minimum Sensitivity of 30mW/mm2 @ 1064nm for Emission
- Ideal Alternative to Laser Detection Cards for High Power Applications
- Fluorescent Glass Filters for Converting UV to Visible Light Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®