eo_logo
 
Product added to cart

Shortpass Filters

Shortpass Filters, also known as Shortpass Edge Filters, are used to transmit wavelengths shorter than the cut-off wavelength of the filter. Shortpass Filters are commonly use in life science applications including fluorescence microscopy or for integration into a variety of instrumentation. Shortpass Filters are typically designed for a 0° Angle of Incidence, whereas Shortpass Dichroic Filters are designed for use at a 45° Angle of Incidence. Shortpass Filters can be used with Longpass Filters to create custom bandpass filters to selectively transmit portions of the spectrum while rejecting all other wavelengths. Shortpass Edge Filters can also be used as hot mirrors to minimize unwanted heat caused by infrared radiation. The phrase "High-Pass Filter" is commonly used to refer to frequency instead of wavelength, so "High-Pass Filter" counterintuitively refers to Shortpass Filters, not Longpass Filters. "Lowpass Filter" similarly describes frequency and refers to Longpass Filters.

Edmund Optics offers a variety of Shortpass Filters for performance in the ultraviolet, visible, or infrared. TECHSPEC High Performance OD 4 Shortpass Filters offer superior blocking with maximized transmission. TECHSPEC Dichroic Shortpass Filters feature low polarization dependence, broad spectral ranges, along with hard coatings ideal for use in harsh environments. Shortpass Edge Filter kits are also available containing some of Edmund Optics’ most popular Shortpass Edge Filters.

Filter
High Performance OD 4.0 Shortpass Filters High Performance OD 4.0 Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Broad Transmission and Rejection Ranges
  • Sharp Slope for Effective Spectral Discrimination
  • Combine with Longpass Filter for Custom Bandpass Ranges
OD 4.0 High Performance Shortpass and Longpass Filter Kits OD 4.0 High Performance Shortpass and Longpass Filter Kits
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Precision Cut-On and Cut-Off Wavelengths
  • OD 4.0 Shortpass or OD 4.0 Longpass Configurations
  • Ideal for Lab Integration
  • Note: Potential change of packaging
Infrared (IR) Shortpass Filters Infrared (IR) Shortpass Filters
  • ≥85% Average Transmission over a Broad Infrared Wavelength Range
  • OD ≥3.0 Blocking Across Rejection Band
  • Common Wavelengths for Environmental and Medical Applications
OD 2.0  Shortpass Filters OD 2.0 Shortpass Filters
Dichroic Shortpass Filters Dichroic Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Sharp Cut-Off Wavelength
  • Broad Transmission and Reflection Ranges
  • Available in a Range of Common Sizes
New TECHSPEC® Low GDD Dichroic Shortpass Ultrafast Filters Low GDD Dichroic Shortpass Ultrafast Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Reduced Thickness for Limited GDD
  • Broad Transmission and Reflection Ranges 
  • Ideal for Ultrafast Laser Applications
  • Controlled GDD Specification Using In-House Metrology
High Performance Hot Mirrors High Performance Hot Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • High Transmission from 400 - 690nm
  • High Reflection from 750 - 1125nm
  • Ideal for Minimizing Heat Build-Up
UV Hot Mirrors UV Hot Mirrors
  • Transmits 80% of UV and Visible Light
  • Reflects 70% of IR Light
  • Contact Us for Custom Sizes
Hot Mirrors Hot Mirrors
  • Ideal for Reducing Heat
  • Reflects >90% of the NIR and IR
  • Transmits >85% of Visible Light
Extended Hot Mirrors Extended Hot Mirrors
  • Improved NIR Reflectance Over Standard Hot Mirrors
  • Operating Temperatures up to 230°C
  • Neutral Color for 5500K or 3200K Sources to ±250K
IR Cut-Off Filters IR Cut-Off Filters
  • 710nm Cut-Off Wavelength
  • Circular and Rectangular Options
  • Various Sizes Available
Clearance Everix Ultra-Thin OD2 Shortpass Filters Everix Ultra-Thin OD2 Shortpass Filters
  • Flexible Design to Conform to Curved Surfaces
  • Scratch Insensitive, Ultra-thin Polymer Construction
  • >80% Average Transmission
SCHOTT Colored Glass Heat Absorbing Shortpass Filters SCHOTT Colored Glass Heat Absorbing Shortpass Filters
  • SCHOTT KG Colored Glass Substrates
  • Absorb Infrared Radiation
  • Standard Sizes with 1, 2, or 3mm Thickness
Linear Variable Edge Filters Linear Variable Edge Filters
  • Use in Pairs to Create High Efficiency Custom Bandpass Filters
  • Optimum Input Beam Diameter of 0.2 x 8.0mm
  • OD3 Blocking
  • Linear Variable Bandpass Filters Also Available
OD 2.0 Shortpass Filters OD 2.0 Shortpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Sharp Cut-Off Wavelength
  • High Transmission / Rejection Efficiency
  • Precision Fused Silica Substrate
Everix Ultra-Thin OD4 Shortpass Filters Everix Ultra-Thin OD4 Shortpass Filters
  • Ultra-thin 300µm Construction
  • OD ≥4.0 Blocking and >85% Average Transmission
  • Lightweight and Scratch Insensitive
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin