eo_logo
 
Product added to cart

UV 385nm, MicroBrite LED Spot Light

See More by Advanced Illumination

Advanced Illumination MicroBrite Spot Light

×
Stock #91-075 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹37,701
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹37,701 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
SL223-385IC
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Diameter (mm):
7.90
Fiber Bundle Diameter (inches):
1/4
Length (mm):
38.10
Outer Diameter (inches):
0.312

Optical Properties

Color:
UV
Wavelength (nm):
385

Hardware & Interface Connectivity

Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #89-513
Korea: #33-773
China: #66-855

Environmental & Durability Factors

Operating Temperature (°C):
0 - 60
Environmental Rating:
IP65

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
United States
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
  • IP65 Rated - Protection from Dust and Water Spray
  • 50,000 Hour Lifetime

Advanced Illumination MicroBrite Spot Lights are designed to replace fiber optic illumination systems used in microscopes and machine vision applications. They serve as drop in replacements for any ¼” or 8mm fiber light guide, or can combine with light guide adapters to replace large fiber bundles. Advanced Illumination MicroBrite Spot Lights are 25X brighter than standard spot lights, feature low power consumption, and a 50,000 hour lifetime.

Note: The 24V Power Supply required for operation (#66-855) is not included. Units cannot be intensity controlled.

3D-Printable Mount Files

Spot Light Configuration Download Now
Designed for use with the Articulating Arm Mounting Systems, these 3D-printed mounts allow easy positioning of lights in brightfield or darkfield setups. The design is based on mounting illumination to ¼-20" breadboards or into 80/20 extrusion systems, but can be adapted based on user needs. Mounts are available for ring, bar, line, and inline spot lights.
Application Note

Illumination Mounts for Machine Vision Applications
Read

Video

Assembly of 3D Printed Mounts for Common Illumination Geometries
Watch

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;