eo_logo
 
Product added to cart

Olympus Single Position LED Transmitted Light Illumination Base

See More by Olympus
Olympus Single Position LED Transmitted Light Illumination Base

Olympus Single Position LED Transmitted Light Illumination Base

Olympus Single Position LED Transmitted Light Illumination Base Olympus Single Position LED Transmitted Light Illumination Base
×
Stock #89-501 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
MRP ₹1,88,381
Price inclusive of all taxes
Volume Pricing
Qty 1+ ₹1,88,381 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
SZX2-ILLTS

Physical & Mechanical Properties

Dimensions (mm):
386.5 (W) x 268.4 (D) x 41.5 (H)
Weight (kg):
4.2

Electrical

Power Consumption (W):
12

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #89-503
Europe: #89-503
Japan: #89-503
Korea: #89-503
China: #89-503

Environmental & Durability Factors

Operating Temperature (°C):
5 to 40

Regulatory Compliance

Certificate of Conformance:
Country of Origin:
Japan
Imported By:
Edmund Optics India Private Limited
267, Greystone Building, Second Floor,
6th Cross Rd, Binnamangala,
Stage 1, Indiranagar, Bengaluru,
Karnataka, India 560038
Phone: +91- 80-6845 0000

Product Details

  • Single or Quad Position LED Turret Options Available
  • Multi-Contrast Cartridge System
  • Cool, Efficient LED Lighting with a 60,000-Hour Lifespan
  • Slim, Ergonomic Design

Olympus LED Transmitted Light Illumination Bases are designed for use with the Olympus Stereo Microscopes SZX and SZ to enhance research with precise and flexible illumination control. Offering both quad and single LED position models, these bases support a wide range of contrast methods through an interchangeable cartridge system—brightfield (low, standard, high), oblique, darkfield, polarized, and shutter cartridges are available. The slim 41.5mm profile of this base provides a lower eyepoint and unobstructed access to samples, improving both comfort and efficiency during long observation sessions. Olympus LED Transmitted Light Illumination Bases use high-efficiency LEDs that generate minimal heat, reducing sample damage while delivering up to 60,000 hours of consistent illumination. These bases are ideal for integration into research systems where unmatched flexibility and control in stereomicroscopic imaging are required.

Note: Power Supply (#89-503) and Power Cable are required for use and Sold Separately. US power supply cable (#19-529); EU power supply cable (#15-279



 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;